TDK TDK Electronics · TDK Europe

Multilayer Piezo Actuators

[---Image_alt---] PiezoImage

Piezo actuators are today the core component in modern, energy-efficient fuel injection systems. They improve engine performance as well as reduce emissions and save fuel.

However, fast response and unrivalled precision are making piezo actuators likewise attractive for a number of further mechatronic tasks.

EPCOS is a leading supplier of customer-specific multilayer piezo actuator solutions. With many years of experience supplying the automotive industries at highest quality levels, EPCOS provides solutions in silver/palladium as well as copper technology.


Design range of typical parametersApplications
Length≤ 80 mm
  • Fuel injector drive
  • Power actuation
  • Micro actuation
  • Piezo motors
Cross section≤ 10 x 10 mm2
Voltagetyp. 160 V
Elongationup to 170 µm
Blocking forceup to 6000 N
Temperature range-40 ... +180 °C
Lifetimeup to 1010 cycles


Piezo Actuators Data Sheetkeyboard_arrow_right

Related Articles

Piezo actuators for fuel injection systems: Most reliable and cost-efficient
Piezo actuators are today the core component in modern, energy-efficient fuel injection systems. TDK now presents its third generation of EPCOS piezo actuators with copper internal electrodes, which offer both improved performance and higher cost-efficiency. more

Multilayer piezo components: Piezo resonator enables smallest linear motor worldwide
EPCOS, world market leader in piezo actuators for fuel injection systems, has developed a series of innovative miniaturized multilayer piezo components. In addition to the ultra-flat piezo transformers already on the market, EPCOS now also offers piezo benders and resonators.