TDK TDK Electronics · TDK Europe

Limit Temperature Sensors (EPCOS)

PDF Design Rated resistance (Ohm)
file_pdf_box
Limit temp. sensors, leaded disks, coated, miniaturized ≤250
file_pdf_box
Limit temperature sensors, leaded disks, coated ≤100
file_pdf_box
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470,  680
file_pdf_box
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805 10000,  110,  470,  680
file_pdf_box
Limit temperature sensors, probe assemblies ≤330
file_pdf_box new
Limit temperature sensors, probe assemblies ≤100
file_pdf_box
Sample kit - Superior series ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.