TDK Electronics · TDK Europe

NTC Elements (EPCOS)

PDF Design Type Resistance (at 25 °C) (kOhm)
file_pdf_box
Glass-encapsulated sensors G1550 2 - 230
file_pdf_box
Glass-encapsulated sensors G1560 2 - 230
file_pdf_box
Glass-encapsulated sensors G1540 5 - 100
file_pdf_box
Glass-encapsulated sensors with insulation G1541 5 - 100
file_pdf_box
Glass-encapsulated sensors with insulation G1551 2 - 230
file_pdf_box
Glass-encapsulated sensors with insulation G1561 2 - 230
file_pdf_box
Leaded NTC thermistors, lead spacing 2.5 mm M891 1 - 470
file_pdf_box
Leaded NTC thermistors, lead spacing 2.5 mm S871 2.1 - 30
file_pdf_box
Leaded NTC thermistors, lead spacing 2.5 mm S891 2.2 - 100
file_pdf_box
Leaded NTC thermistors, lead spacing 2.5 mm S881 2.1 - 30
file_pdf_box
Leaded NTC thermistors, lead spacing 5 mm S875 2.1 - 30
file_pdf_box
Leaded NTC thermistors, lead spacing 5 mm S885 2.1 - 30
file_pdf_box
Leaded NTC thermistors, lead spacing 5 mm K164 0.022 - 470
file_pdf_box
Leadless NTCs S860 10 - 85
file_pdf_box
Leadless NTCs K350 0.99
file_pdf_box
Leadless NTCs M820 0.056 - 1.014
file_pdf_box
Leadless NTCs K220 2.057
file_pdf_box
Leadless NTCs K1150 2.394
file_pdf_box
Miniature sensors with bendable wires S869 3 - 30
file_pdf_box
Miniature sensors with bendable wires S864 2 - 5
file_pdf_box
Miniature sensors with bendable wires S867 2 - 50
file_pdf_box
Miniature sensors with bendable wires S863 3 - 30
file_pdf_box
Miniature sensors with bendable wires S861 2 - 100

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.