TDK Electronics · TDK Europe

PhaseCap® Compact Capacitors

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
230 PhaseCap Compact 3-phase 3 150 MKK230-D-7.5-02
230 PhaseCap Compact 3-phase 3 251 MKK230-D-12.5-02
230 PhaseCap Compact 3-phase 3 201 MKK230-D-10-02
230 PhaseCap Compact 3-phase 3 100 MKK230-D-5-02
400 PhaseCap Compact 3-phase 3 166 MKK400-D-25-02
400, 440 PhaseCap Compact 3-phase 3 69, 83 MKK400-D-12.5-02,  MKK440-D-12.5-02
400 PhaseCap Compact 3-phase 3 33 MKK400-D-5-02
400 PhaseCap Compact 3-phase 3 133 MKK400-D-20-02
400 PhaseCap Compact 3-phase 3 66 MKK400-D-10-02
400 PhaseCap Compact 3-phase 3 50 MKK400-D-7.5-02
400 PhaseCap Compact 3-phase 3 99 MKK400-D-15-02
415, 440 PhaseCap Compact 3-phase 3 154 MKK415-D-25-02,  MKK440-D-28.1-02
415 PhaseCap Compact 3-phase 3 64 MKK415-D-10-02
415 PhaseCap Compact 3-phase 3 38 MKK415-D-6.2-02
415, 440 PhaseCap Compact 3-phase 3 154 MKK415-D-25-02A,  MKK440-D-28.1-02A
415 PhaseCap Compact 3-phase 3 31 MKK415-D-5-02
415 PhaseCap Compact 3-phase 3 128 MKK415-D-20-02
415 PhaseCap Compact 3-phase 3 93 MKK415-D-15-02
415 PhaseCap Compact 3-phase 3 77 MKK415-D-12.5-02
440 PhaseCap Compact 3-phase 3 181 MKK440-D-33-02A
440 PhaseCap Compact 3-phase 3 137 MKK440-D-25-02
440 PhaseCap Compact 3-phase 3 82 MKK440-D-15-02
440 PhaseCap Compact 3-phase 3 164 MKK440-D-30-02A
440 PhaseCap Compact 3-phase 3 110 MKK440-D-20-02
440 PhaseCap Compact 3-phase 3 41 MKK440-D-7.5-02
440 PhaseCap Compact 3-phase 3 57 MKK440-D-10.4-02
440 PhaseCap Compact 3-phase 3 181 MKK440-D-33-02
440 PhaseCap Compact 3-phase 3 164 MKK440-D-30-02
440 PhaseCap Compact 3-phase 3 27 MKK440-D-5-02
480 PhaseCap Compact 3-phase 3 129 MKK480-D-28-02
480 PhaseCap Compact 3-phase 3 154 MKK480-D-33-02
480 PhaseCap Compact 3-phase 3 138 MKK480-D-30-02
480, 525 PhaseCap Compact 3-phase 3 38 MKK480-D-8.3-02,  MKK525-D-10-02
480 PhaseCap Compact 3-phase 3 138 MKK480-D-30-02A
480 PhaseCap Compact 3-phase 3 29 MKK480-D-6.3-02
480 PhaseCap Compact 3-phase 3 129 MKK480-D-28-02A
480 PhaseCap Compact 3-phase 3 115 MKK480-D-25-02
480, 525 PhaseCap Compact 3-phase 3 48 MKK480-D-10-02,  MKK525-D-12.5-02
480 PhaseCap Compact 3-phase 3 115 MKK480-D-25-02A
480 PhaseCap Compact 3-phase 3 69 MKK480-D-15-02
480 PhaseCap Compact 3-phase 3 58 MKK480-D-12.5-02
480 PhaseCap Compact 3-phase 3 92 MKK480-D-20-02
525 PhaseCap Compact 3-phase 3 58 MKK525-D-15-02
525 PhaseCap Compact 3-phase 3 115 MKK525-D-30-02A
525 PhaseCap Compact 3-phase 3 143 MKK525-D-37.1-02A
525 PhaseCap Compact 3-phase 3 96 MKK525-D-25-02
525 PhaseCap Compact 3-phase 3 96 MKK525-D-25-02A
525 PhaseCap Compact 3-phase 3 64 MKK525-D-16.7-02
525 PhaseCap Compact 3-phase 3 32 MKK525-D-8.3-02
525 PhaseCap Compact 3-phase 3 115 MKK525-D-30-02
525 PhaseCap Compact 3-phase 3 77 MKK525-D-20-02
690 PhaseCap Compact 3-phase 3 11 MKK690-D-5-02
690 PhaseCap Compact 3-phase 3 17 MKK690-D-7.5-02
690 PhaseCap Compact 3-phase 3 28 MKK690-D-12.5-02
690 PhaseCap Compact 3-phase 3 22 MKK690-D-10-02
690 PhaseCap Compact 3-phase 3 56 MKK690-D-25-02
690 PhaseCap Compact 3-phase 3 46 MKK690-D-20.8-02
690 PhaseCap Compact 3-phase 3 33 MKK690-D-15-02
800 PhaseCap Compact 3-phase 3 46 MKK800-D-28-02
800 PhaseCap Compact 3-phase 3 16 MKK800-D-10-02
800 PhaseCap Compact 3-phase 3 33 MKK800-D-20-02
800 PhaseCap Compact 3-phase 3 8 MKK800-D-5-02
800 PhaseCap Compact 3-phase 3 21 MKK800-D-12.5-02
800 PhaseCap Compact 3-phase 3 41 MKK800-D-25-02
800 PhaseCap Compact 3-phase 3 12 MKK800-D-7.5-02
800 PhaseCap Compact 3-phase 3 25 MKK800-D-15-02
900 PhaseCap Compact 3-phase 3 16 MKK900-D-12.5-02
900 PhaseCap Compact 3-phase 3 19 MKK900-D-15.0-02
900 PhaseCap Compact 3-phase 3 26 MKK900-D-20.0-02
900 PhaseCap Compact 3-phase 3 33 MKK900-D-25.0-02
900 PhaseCap Compact 3-phase 3 13 MKK900-D-10.4-02
1000 PhaseCap Compact 3-phase 3 13 MKK1000-D-12.5-02
1000 PhaseCap Compact 3-phase 3 16 MKK1000-D-15.0-02
1000 PhaseCap Compact 3-phase 3 21 MKK1000-D-20.0-02
1000 PhaseCap Compact 3-phase 3 26 MKK1000-D-25.0-02
1000 PhaseCap Compact 3-phase 3 11 MKK1000-D-10.4-02

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.