TDK Electronics · TDK Europe

Power Line Chokes

Number of hits: 17
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code
Ring core choke with powder core (double) Differential 1.2 0.3 60 28 27 16.8 Double 1900 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A003
Ring core choke with powder core (double) Differential 0.25 5 40 44 42.4 30 Double 72 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2502M001
Ring core choke with powder core (double) Differential 0.4 4 40 44 42.4 30 Double 120 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2402M001
Ring core choke with powder core (double) Differential 5 1 40 44 42.4 30 Double 1450 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2102M001
Ring core choke with powder core (double) Differential 0.033 3 60 28 27 16.8 Double 45 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A011
Ring core choke with powder core (double) Differential 1 0.5 60 28 27 16.8 Double 1100 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A005
Ring core choke with powder core Differential 0.0021 30 85 23.9 13 22 Double 2.45 --- --- -40 150 EMC choke, high current capability, vertical solution, PTH B82622S B82622S0173L030
Ring core choke with powder core Differential 0.7 6 40 44 42.4 30 Single 100 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2602M001
Ring core choke with powder core Differential 1.5 4 40 44 42.4 30 Single 220 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2402M001
Ring core choke with powder core Differential 2.5 3 40 44 42.4 30 Single 400 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2302M001
Ring core choke with powder core Differential 5 2 40 44 42.4 30 Single 900 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2202M001
Ring core choke with powder core (double) Differential 0.082 2 60 28 27 16.8 Double 100 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A010
Ring core choke with powder core (double) Differential 0.33 1 60 28 27 16.8 Double 400 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A008
Ring core choke with powder core Differential 1 5 40 44 42.4 30 Single 150 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2502M001
Ring core choke with powder core (double) Differential 0.7 3 40 44 42.4 30 Double 210 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2302M001
Ring core choke with powder core (double) Differential 1.2 2 40 44 42.4 30 Double 420 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2202M001
Ring core choke with powder core Differential 20 1 40 44 42.4 30 Single 3000 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2102M001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list