TDK Electronics · TDK Europe

EMC Filters for Shielded Rooms (EPCOS)

PDF Chronology Application Type Rated current (A) Rated voltage (V AC) Max. insertion loss from (kHz) Max. insertion loss up to (GHz)
1 Filters for power lines B84299*1*B001, B84299*1*B003, B84299*1*E001, B84299*1*E003 63,  100,  150,  250 250,  440/250 14,  110,  150
1 Filters for power lines B84299*2*B001, B84299*2*B003, B84299*2*E001, B84299*2*E003 6,  16,  32 250,  440/250 14,  150
2 Filters for power lines with increased rated voltage B84299*B70* 16 - 250 400,  400/690 30,  110,  150
3 Filters for power lines with HEMP-Protection B84299*1251E3*3, B84299*1501E3*3 250,  500 440/250 110
3 Filters for power lines with HEMP-Protection B84299*1101E3*3, B84299*2320E3*3 32,  100 440/250 14
4 Filters for power lines (low leakage current) B84263 16,  40,  100 250,  440/250 14
4 Filters for power lines (low leakage current) B84261 40,  100 250,  440/250 150
5 Filters for power lines (Filter cabinets) B84299G00*B* 300 ... 1600 --- --- ---
6 Filters for analog systems and control lines B84312*B*, B84312*H* 0.1,  1,  2,  3 100 --- ---
6 Filters for control and communication lines with HEMP protection B84312C*J303 0.1,  1 100 --- ---
6 Filters for ISDN systems B84312*B*, B84312*E* 0.1 42,  100 --- ---
6 Filter for 10 Mbit data lines with HEMP-Protection B84320Z0010E047 0.1 15 --- ---
7 Filters for communication lines (Filter cabinets) B84299G0056, B84299G0111 --- --- --- ---
7 Filters for communication lines (Filter boxes) B84299G0114A*, B84299G0114B*, B84299G0126A*, B84299G0152A* 300 ... 1600 --- --- ---
8 EMP protection units B84320Z0010H034 0.1 10 --- ---
8 EMP protection units B84320Z0010H033, B84320Z0010H035 --- --- --- ---
9 Installation accessories B84298M --- --- --- ---
9 Installation accessories B84298A0046L --- --- --- ---
9 Installation accessories B84298A0042L --- --- --- ---
9 Installation accessories B84298A0044L --- --- --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • General technical information
  • Symbols and terms
  • Application notes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.