TDK TDK Electronics · TDK Europe

CeraDiodes (EPCOS)

PDF Series Case size Capacitance, typ. (pF) Max. working voltage (V DC)
file_pdf_box
Standard series 0201 - 1003 15 - 470 5.5 - 22
file_pdf_box
High-speed series 0201 - 1012 0.6 - 10 5.5 - 30
file_pdf_box
LED series 0201,  0402 --- 5.5 - 200
file_pdf_box
ESD Protection Kit --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.