Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Leaded Disk Varistors (EPCOS)

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
file_pdf_box
StandarD series 11 - 1100 14 - 1465
file_pdf_box
AdvanceD series 130 - 680 170 - 895
file_pdf_box
AdvanceD,  SNF series 130 - 625 170 - 825
file_pdf_box
Automotive series 14 - 30 16 - 34
file_pdf_box
Automotive 42V series 48 50
file_pdf_box
AdvanceD-MP,  S10 series 175 - 680 225 - 895
file_pdf_box
AdvanceD-MP,  SNF series,  S10 175 - 550 225 - 745
file_pdf_box
AdvanceD-MP,  S14 series 130 - 680 170 - 895
file_pdf_box
Q14 series,  Q20 series 130 - 460 170 - 615
file_pdf_box
AdvanceD-MP,  SNF series,  S14 130 - 550 170 - 745
file_pdf_box
SNF automotive series 275 - 550 350 - 745
file_pdf_box
SuperioR-MP series 130 - 680 170 - 895
file_pdf_box
SuperioR-MP,  SNF series 130 - 550 170 - 745
file_pdf_box
SuperioR series 130 - 750 170 - 1060
file_pdf_box new
AdvanceD-MP,  S14 compact series,  S14 130 - 460 170 - 615

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.