TDK Electronics · TDK Europe

PTC Thermistors

Get data sheets and search

PDF Design
Disk shaped, 12 V
Disk shaped, 230 V
new
Inrush current limiter, SMD
new
Inrush current limiter, leaded disks, coated, 280 V AC
new
Inrush current limiter, leaded disks, coated, 280 V AC
new
Inrush current limiter, leaded disks, coated, 480 V AC
new
Inrush current limiter, leaded disks, coated, 550 V AC
Leaded disks
Leaded disks, 260 V up to 1000 V
Leaded disks, coated, 12 V
Leaded disks, coated, 12 V, 24 V
Leaded disks, coated, 63 V
Leaded disks, coated, 110 V
Leaded disks, coated, 230 V
Leaded disks, coated, 230 V, lead-free series
Leaded disks, coated, 380 V up to 500 V
Limit temp. sensors, leaded disks, coated, miniaturized
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805
Limit temperature sensors, EIA sizes 0402, 0603 and 0805
Limit temperature sensors, leaded disks, coated
Limit temperature sensors, probe assemblies
Limit temperature sensors, probe assemblies
Low power consumption
new
Motor protection, single sensors
new
Motor protection, single sensors
Motor protection, single sensors
Motor protection, triple sensors
new
Over current protection, leaded disks, coated, 265 V AC
new
Over current protection, leaded disks, coated, 265 V AC
PTC thermistors in housing
new
PTC thermistors in housing
PTC thermistors in plastic case, 230 V
Point level sensor, glass-encapsulated, oil level sensing
Point level sensor, stainless steel case, water level sensing
Rectangular, 12 V
Rectangular, 48 V
Rectangular, 230 V
Rectangular, 400 V
Rods, uncoated, 500 V
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
SMDs, EIA sizes 3225 and 4032, 24 V
SMDs, EIA sizes 3225 and 4032, 63 V
new
Sample kit - Heating elements for 12 V applications
Sample kit - Heating elements for 230 V applications
Sample kit - Inrush current limiters
Sample kit - Overcurrent protection
Sample kit - Superior series
Standard sizes
Telecom pair protector (TPP), SMD

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.