TDK Electronics · TDK Europe

Switching Spark Gaps

 Intro Pic

Get data sheets and search

PDF Nom. dc spark­over voltage (V DC) Nom. breakdown voltage (V) Breakdown voltage during life (V) Dimensions (Ø x L) (mm) Type
1600 - 2400 2000 --- 8x7.9 SSG2CX-1
200-255 230 200-280 8x6.05 CAS02X068
2550 - 3540 3000 2400 - 3600 8x7.9 SSG3CX-1
290-390 350 290-390 8x6.05 SSG03X1J
4000 - 6250 5000 3750 - 6250 8x7.9 SSG5CX-1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General Technical Information Switching Spark Gaps
  • General Technical Information Triggered Switching Spark Gaps
  • Cautions and Warnings
  • Quality
  • Taping and Packing
  • Mounting Information
  • Environmental Protection

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)