TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 11
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
file_pdf_box
info_outline B32778P6356K000 35 ±10 630 Polypropylene Untaped 25 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P
file_pdf_box
info_outline B32778P7406J000 40 ±5 700 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778P
file_pdf_box
info_outline B32778P7306K000 30 ±10 700 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P
file_pdf_box
info_outline B32778P7306J000 30 ±5 700 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P
file_pdf_box
info_outline B32778P6506K000 50 ±10 630 Polypropylene Untaped 25 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778P
file_pdf_box
info_outline B32778P8206J000 20 ±5 840 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P
file_pdf_box
info_outline B32778P7406K000 40 ±10 700 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778P
file_pdf_box
info_outline B32778P8276K000 27 ±10 840 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778P
file_pdf_box
info_outline B32778P8276J000 27 ±5 840 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778P
file_pdf_box
info_outline B32778P8206K000 20 ±10 840 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P
file_pdf_box
info_outline B32778P6356J000 35 ±5 630 Polypropylene Untaped 25 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778P

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list