TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 38
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
file_pdf_box
info_outline B32776P6256J000 25 ±5 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P
file_pdf_box
info_outline B32776P6226K000 22 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 28 42.5 42 B32776P
file_pdf_box
info_outline B32776P6206K000 20 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 28 37 42 B32776P
file_pdf_box
info_outline B32776P6156K000 15 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 20 39.5 42 B32776P
file_pdf_box
info_outline B32776P6106K000 10 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 18 32.5 42 B32776P
file_pdf_box
info_outline B32776P8275J000 2.7 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P6256K000 25 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P
file_pdf_box
info_outline B32776P8166K000 16 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P8166J000 16 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P6505K000 5 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P6505J000 5 ±5 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P8355J000 3.5 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 24 19 42 B32776P
file_pdf_box
info_outline B32776P6306K000 30 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P8275K000 2.7 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P6306J000 30 ±5 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P6755K000 7.5 ±10 630 Polypropylene Untaped 35 Radial, Boxed Wound 37.5 MKP yes 24 19 42 B32776P
file_pdf_box
info_outline B32776P8805K000 8 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 20 39.5 42 B32776P
file_pdf_box
info_outline B32776P8805J000 8 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 20 39.5 42 B32776P
file_pdf_box
info_outline B32776P8355K000 3.5 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 24 19 42 B32776P
file_pdf_box
info_outline B32776P7166J000 16 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 28 42.5 42 B32776P
file_pdf_box
info_outline B32776P7146K000 14 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 28 37 42 B32776P
file_pdf_box
info_outline B32776P7146J000 14 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 28 37 42 B32776P
file_pdf_box
info_outline B32776P7126K000 12 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 20 39.5 42 B32776P
file_pdf_box
info_outline B32776P7206J000 20 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P
file_pdf_box
info_outline B32776P7166K000 16 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 28 42.5 42 B32776P
file_pdf_box
info_outline B32776P7226K000 22 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P7226J000 22 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 33 48 42 B32776P
file_pdf_box
info_outline B32776P7206K000 20 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P
file_pdf_box
info_outline B32776P7395K000 3.9 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P7395J000 3.9 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 24 15 42 B32776P
file_pdf_box
info_outline B32776P8106J000 10 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 28 37 42 B32776P
file_pdf_box
info_outline B32776P7505K000 5 ±10 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 24 19 42 B32776P
file_pdf_box
info_outline B32776P7505J000 5 ±5 700 Polypropylene Untaped 54 Radial, Boxed Wound 37.5 MKP yes 24 19 42 B32776P
file_pdf_box
info_outline B32776P8126K000 12 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 28 42.5 42 B32776P
file_pdf_box
info_outline B32776P8126J000 12 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 28 42.5 42 B32776P
file_pdf_box
info_outline B32776P8106K000 10 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 28 37 42 B32776P
file_pdf_box
info_outline B32776P8146K000 14 ±10 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P
file_pdf_box
info_outline B32776P8146J000 14 ±5 840 Polypropylene Untaped 73 Radial, Boxed Wound 37.5 MKP yes 30 45 42 B32776P

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list