TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 30
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
file_pdf_box
info_outline B32774P8505K000 5 ±10 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P6155J000 1.5 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P8155J000 1.5 ±5 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P8155K000 1.5 ±10 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P6225K000 2.2 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P6155K000 1.5 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P8505J000 5 ±5 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P6225J000 2.2 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P6305J000 3 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32774P
file_pdf_box
info_outline B32774P6475J000 4.7 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P
file_pdf_box
info_outline B32774P6475K000 4.7 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P
file_pdf_box
info_outline B32774P6805J000 8 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P6805K000 8 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P7155J000 1.5 ±5 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P7155K000 1.5 ±10 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P7205K000 2 ±10 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P7205J000 2 ±5 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32774P
file_pdf_box
info_outline B32774P7475J000 4.7 ±5 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 19 30 31.5 B32774P
file_pdf_box
info_outline B32774P7705K000 7 ±10 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P8105J000 1 ±5 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P7475K000 4.7 ±10 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 19 30 31.5 B32774P
file_pdf_box
info_outline B32774P7705J000 7 ±5 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32774P
file_pdf_box
info_outline B32774P8105K000 1 ±10 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32774P
file_pdf_box
info_outline B32774P8305J000 3 ±5 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P
file_pdf_box
info_outline B32774P8305K000 3 ±10 840 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P
file_pdf_box
info_outline B32774P6305K000 3 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32774P
file_pdf_box
info_outline B32774P6685J000 6.8 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32774P
file_pdf_box
info_outline B32774P6685K000 6.8 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32774P
file_pdf_box
info_outline B32774P7335J000 3.3 ±5 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P
file_pdf_box
info_outline B32774P7335K000 3.3 ±10 700 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32774P

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list