TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 52
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
file_pdf_box
info_outline B32678G8246K000 24 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G8246J000 24 ±5 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678J1306K000 30 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 130 24 57.5 B32678
file_pdf_box
info_outline B32678J1856K000 85 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 130 58 57.5 B32678
file_pdf_box
info_outline B32678J3806K000 80 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 130 24 57.5 B32678
file_pdf_box
info_outline B32678J3277K000 270 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 130 58 57.5 B32678
file_pdf_box
info_outline B32678J4606K000 60 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 130 24 57.5 B32678
file_pdf_box
info_outline B32678J4187K000 180 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 130 58 57.5 B32678
file_pdf_box
info_outline B32678J6127K000 120 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 130 58 57.5 B32678
file_pdf_box
info_outline B32678J8226K000 22 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 130 24 57.5 B32678
file_pdf_box
info_outline B32678J6386K000 38 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 130 24 57.5 B32678
file_pdf_box
info_outline B32678T1905K000 9 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 43 24 57.5 B32678
file_pdf_box
info_outline B32678J8656K000 65 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 130 58 57.5 B32678
file_pdf_box
info_outline B32678T4206K000 20 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 43 24 57.5 B32678
file_pdf_box
info_outline B32678T3306K000 30 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 43 24 57.5 B32678
file_pdf_box
info_outline B32678T8705K000 7 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 43 24 57.5 B32678
file_pdf_box
info_outline B32678T6136K000 13 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 43 24 57.5 B32678
file_pdf_box
info_outline B32678G1206K000 20 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G4356K000 35 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G1156K000 15 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32678
file_pdf_box
info_outline B32678G4606J000 60 ±5 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G1286J000 28 ±5 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G4406K000 40 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G4656J000 65 ±5 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G4606K000 60 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G1306K000 30 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G1306J000 30 ±5 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G4656K000 65 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G3107K000 100 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G3107J000 100 ±5 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G1286K000 28 ±10 750 Polypropylene Untaped 60 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G6206K000 20 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G6206J000 20 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G6256K000 25 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G6256J000 25 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G3476J000 47 ±5 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G3406K000 40 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32678
file_pdf_box
info_outline B32678G3606K000 60 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G6406K000 40 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G3476K000 47 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G6406J000 40 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G3406J000 40 ±5 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32678
file_pdf_box
info_outline B32678G6456K000 45 ±10 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G6456J000 45 ±5 630 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 60 45 57.5 B32678
file_pdf_box
info_outline B32678G8156K000 15 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G4306K000 30 ±10 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G4306J000 30 ±5 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G8226K000 22 ±10 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G8226J000 22 ±5 875 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G4356J000 35 ±5 450 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32678
file_pdf_box
info_outline B32678G3806K000 80 ±10 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678
file_pdf_box
info_outline B32678G3806J000 80 ±5 300 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 45 57 57.5 B32678

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list