TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 84
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
B32778M6126J000 12 ±5 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M6156J000 15 ±5 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M7106J000 10 ±5 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M1186K000 18 ±10 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M8756K000 75 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M1276K000 27 ±10 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5566J000 56 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M5756K000 75 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5906K000 90 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M6156K000 15 ±10 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M6825K000 8.2 ±10 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M0276K000 27 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M5506K000 50 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M2106K000 10 ±10 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M9476K000 47 ±10 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5566K000 56 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M2905J000 9 ±5 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M6106K000 10 ±10 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M6126K000 12 ±10 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M6825J000 8.2 ±5 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M0476K000 47 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M0476J000 47 ±5 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M8506K000 50 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M0356K000 35 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M1186J000 18 ±5 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M1306K000 30 ±10 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M9396J000 39 ±5 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M9356K000 35 ±10 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M9356J000 35 ±5 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M4756J000 75 ±5 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M8686K000 68 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M4906K000 90 ±10 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M4906J000 90 ±5 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M2156J000 15 ±5 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M2126K000 12 ±10 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M2126J000 12 ±5 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5506J000 50 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M2106J000 10 ±5 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M1336K000 33 ±10 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M4107J000 100 ±5 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M2186K000 18 ±10 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M2156K000 15 ±10 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M5826J000 82 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M6106J000 10 ±5 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M4127J000 120 ±5 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M5906J000 90 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M4107K000 100 ±10 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M7106K000 10 ±10 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M6905J000 9 ±5 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M0276J000 27 ±5 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M7126J000 12 ±5 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M7825K000 8.2 ±10 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M0336K000 33 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M9506K000 50 ±10 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M7146K000 14 ±10 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M0336J000 33 ±5 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M7146J000 14 ±5 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M7126K000 12 ±10 1600 Polypropylene Untaped 75 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M8396J000 39 ±5 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M9566J000 56 ±5 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M8566K000 56 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M8566J000 56 ±5 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M0396K000 39 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M8506J000 50 ±5 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M8476K000 47 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M1306J000 30 ±5 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M1226K000 22 ±10 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M8686J000 68 ±5 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M1226J000 22 ±5 1100 Polypropylene Untaped 50 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M4826K000 82 ±10 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M4756K000 75 ±10 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M9506J000 50 ±5 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M9396K000 39 ±10 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5686J000 68 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M2905K000 9 ±10 1400 Polypropylene Untaped 65 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M5756J000 75 ±5 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5686K000 68 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M
B32778M5826K000 82 ±10 500 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M4127K000 120 ±10 450 Polypropylene Untaped 14 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M6905K000 9 ±10 1500 Polypropylene Untaped 70 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M8396K000 39 ±10 700 Polypropylene Untaped 15 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M0306K000 30 ±10 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 30 45 57.5 B32778M
B32778M9566K000 56 ±10 800 Polypropylene Untaped 22 Radial, Boxed Wound 52.5 MKP yes 38 57.5 57.5 B32778M
B32778M0356J000 35 ±5 920 Polypropylene Untaped 35 Radial, Boxed Wound 52.5 MKP yes 35 50 57.5 B32778M

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list