TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

Number of hits: 225
PDF Inventory Ordering code Capacitance (µF) Capacitance tolerance (%) RMS voltage (V AC) Rated voltage (V DC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Technology Lead spacing (mm) Style AEC­Q200 Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) Type
B32674Z4825K000 8.2 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6155J000 1.5 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5185J003 1.8 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4155K000 1.5 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5225J003 2.2 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z5475J289 4.7 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z5565K289 5.6 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6105K003 1 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4395J000 3.9 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5105K003 1 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z6225K000 2.2 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5185K000 1.8 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4825J003 8.2 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5475J000 4.7 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z5475K000 4.7 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4335J000 3.3 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6335K289 3.3 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4565K003 5.6 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z5565J003 5.6 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6395J289 3.9 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z6155K289 1.5 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4395K289 3.9 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6335K003 3.3 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z5155K000 1.5 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z5225K289 2.2 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z6225J289 2.2 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6225J000 2.2 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5225J289 2.2 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z4185K003 1.8 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z6395K003 3.9 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4275K000 2.7 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z6275K289 2.7 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5185K003 1.8 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5275K003 2.7 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z4275K003 2.7 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z6105K289 1 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4685J000 6.8 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4565K289 5.6 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4685J289 6.8 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z5155K003 1.5 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z6475K003 4.7 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5565J000 5.6 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z4185J000 1.8 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4685K289 6.8 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4335J003 3.3 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6335K000 3.3 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z6395J003 3.9 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z6475J003 4.7 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5275J289 2.7 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z4275J000 2.7 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4395K000 3.9 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5185J000 1.8 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4275J003 2.7 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z6155J289 1.5 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4155K289 1.5 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5395K000 3.9 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z6335J000 3.3 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z5335K289 3.3 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5275J003 2.7 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z5105J000 1 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4395J003 3.9 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z4185J289 1.8 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4475J289 4.7 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z4275K289 2.7 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z6335J003 3.3 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z6225K289 2.2 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6155J003 1.5 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5105J289 1 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5335K003 3.3 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6225K003 2.2 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5275K289 2.7 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z6475K000 4.7 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6185K003 1.8 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z4475K289 4.7 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z4225K000 2.2 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4825K289 8.2 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5225K003 2.2 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z4225J003 2.2 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4565K000 5.6 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4395J289 3.9 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5395J003 3.9 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4825J000 8.2 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z4685K000 6.8 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4155J000 1.5 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5185K289 1.8 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z6395K289 3.9 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4185K000 1.8 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z5475K289 4.7 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4475J000 4.7 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5565K003 5.6 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6105K000 1 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z6335J289 3.3 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z5155K289 1.5 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z4155J003 1.5 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5395J000 3.9 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4475K000 4.7 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5565K000 5.6 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z4825K003 8.2 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z4825J289 8.2 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5155J289 1.5 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z5335K000 3.3 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z4225J000 2.2 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4475K003 4.7 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5155J000 1.5 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z6475K289 4.7 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6185J000 1.8 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z5225J000 2.2 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z6155K000 1.5 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5275J000 2.7 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z4275J289 2.7 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5105J003 1 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4475J003 4.7 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z4685J003 6.8 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z6395K000 3.9 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z6185K289 1.8 ±10 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6395J000 3.9 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z5185J289 1.8 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z5395K003 3.9 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z5395K289 3.9 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z6105J003 1 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z6185K000 1.8 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6475J000 4.7 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z5225K000 2.2 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674Z
B32674Z5475K003 4.7 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z4155J289 1.5 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4225K289 2.2 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z4335K289 3.3 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z4225J289 2.2 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z6185J003 1.8 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z4225K003 2.2 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z6105J000 1 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4335K000 3.3 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z4335J289 3.3 ±5 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6105J289 1 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z4335K003 3.3 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z6185J289 1.8 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674Z
B32674Z5105K000 1 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5105K289 1 ±10 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z6225J003 2.2 ±5 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5275K000 2.7 ±10 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674Z
B32674Z4685K003 6.8 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674Z6475J289 4.7 ±5 310 630 Polypropylene Ammo pack 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z4185K289 1.8 ±10 220 450 Polypropylene Ammo pack 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z5395J289 3.9 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674Z
B32674Z4185J003 1.8 ±5 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674Z
B32674Z5565J289 5.6 ±5 277 520 Polypropylene Ammo pack 85 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674Z
B32674Z6275K003 2.7 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6275K000 2.7 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z6155K003 1.5 ±10 310 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674Z
B32674Z4395K003 3.9 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674Z
B32674Z5155J003 1.5 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674Z
B32674Z4155K003 1.5 ±10 220 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674Z
B32674Z5475J003 4.7 ±5 277 520 Polypropylene Untaped 85 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674Z
B32674D4685J000 6.8 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D4685K000 6.8 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D4565K000 5.6 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D4605J000 6 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D4605K000 6 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D8684K000 0.68 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674
B32674D6105K000 1 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D6155J000 1.5 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D4755J000 7.5 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D4755K000 7.5 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D6105J000 1 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D6335K000 3.3 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D6155K000 1.5 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D6225K000 2.2 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D6335J000 3.3 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D1105J000 1 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D6475K000 4.7 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D6505J000 5 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D6505K000 5 ±10 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D8105K000 1 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674
B32674D1225K000 2.2 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D3505K000 5 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D3685J000 6.8 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D3685K000 6.8 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D8155J000 1.5 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D8155K000 1.5 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D1155J000 1.5 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674
B32674D8225J000 2.2 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D1155K000 1.5 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674
B32674D3475K000 4.7 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674
B32674D8225K000 2.2 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D1225J000 2.2 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D1335J000 3.3 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D8305J000 3 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D3805K000 8 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D3825J000 8.2 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D3825K000 8.2 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D4155J000 1.5 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D1335K000 3.3 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D8305K000 3 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D1405J000 4 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D8474J000 0.47 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D1405K000 4 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D8474K000 0.47 ±10 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D1684J000 0.68 ±5 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D8684J000 0.68 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 11 21 31.5 B32674
B32674D3805J000 8 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D1684K000 0.68 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D4225K000 2.2 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D4335K000 3.3 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D3106J000 10 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D3106K000 10 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 21 31 31.5 B32674
B32674D3126J000 12 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D4225J000 2.2 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D3126K000 12 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D3225K000 2.2 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D4505J000 5 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D4565J000 5.6 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 33 31.5 B32674
B32674D3335J000 3.3 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D3335K000 3.3 ±10 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D4475J000 4.7 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D4475K000 4.7 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 18 27.5 31.5 B32674
B32674D3505J000 5 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D8105J000 1 ±5 --- 875 Polypropylene Untaped 150 Radial, Boxed Wound 27.5 MKP yes 13.5 23 31.5 B32674
B32674D4335J000 3.3 ±5 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D4505K000 5 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 16 32 31.5 B32674
B32674D6475J000 4.7 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 22 36.5 31.5 B32674
B32674D1105K000 1 ±10 --- 750 Polypropylene Untaped 125 Radial, Boxed Wound 27.5 MKP yes 12.5 21.5 31.5 B32674
B32674D6225J000 2.2 ±5 --- 630 Polypropylene Untaped 100 Radial, Boxed Wound 27.5 MKP yes 15 24.5 31.5 B32674
B32674D4155K000 1.5 ±10 --- 450 Polypropylene Untaped 75 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674
B32674D3475J000 4.7 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 14 24.5 31.5 B32674
B32674D3225J000 2.2 ±5 --- 300 Polypropylene Untaped 40 Radial, Boxed Wound 27.5 MKP yes 11 19 31.5 B32674

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list