TDK Electronics · TDK Europe

Metallized Polypropylene Capacitors (MKP/MFP)

PDF Capacitance (µF) Rated voltage (V DC) Design Type Style RMS voltage (V AC)
file_pdf_box
0.001 - 0.33 630 - 2500 Radial, Coated B32693, B32694 MFP 300 - 750
file_pdf_box
0.001 - 0.00068 400 - 2500 Radial, Boxed B32682, B32683, B32684, B32686 MFP 250 - 750
file_pdf_box
0.001 - 1 250 - 2000 Radial, Boxed B32671L, B32672L MKP 160 - 900
file_pdf_box
0.001 - 40 250 - 2000 Radial, Boxed B32651 - B32658 MKP 160 - 1000
file_pdf_box
0.001 - 0.33 630 - 3000 Radial, Coated B32633, B32634 MFP 300 - 750
file_pdf_box
0.001 - 0.22 160 - 1000 Radial, Boxed B32620, B32621 MKP 90 - 600
file_pdf_box
0.0022 - 0.56 400 - 2000 Radial, Boxed B32641B, B32642B, B32643B MMKP 250 - 500
file_pdf_box
0.0033 - 2.2 250 - 2000 Radial, Coated B32613, B32614 MKP 160 - 1000
file_pdf_box
0.01 - 22 450 - 630 Radial, Boxed B32671Z, B32672Z, B32673Z, B32674Z, B32676Z MKP 220 - 310
file_pdf_box
0.022 - 0.68 1000 - 2000 Radial, Strap terminals B32686S MFP 400 - 500
file_pdf_box
0.068 - 2.2 450 - 630 Radial, Boxed B32671P, B32672P, B32673P MKP 160, 200
file_pdf_box
0.068 - 5.6 850 - 2000 Radial, Strap terminals B32656S, B32658S MKP 450 - 800
file_pdf_box
0.33 - 120 450 - 1600 Radial, Boxed B32774H, B32776H, B32778H MKP ---
file_pdf_box
0.33 - 120 450 - 1600 Radial, Boxed B32774M, B32776M, B32778M MKP ---
file_pdf_box
0.47 - 270 300 - 875 Radial, Boxed B32674, B32676, B32678 MKP ---
file_pdf_box
1 - 50 630 - 840 Radial, Boxed B32774P, B32776P, B32778P MKP ---
file_pdf_box
1 - 70 500 - 800 Radial, Boxed B32754, B32756, B32758 MKP 250 - 400
file_pdf_box
1 - 10 --- Axial, Cylindrical winding B32669 MKP 250, 400
file_pdf_box new
1.5 - 170 500 - 1200 Radial, Boxed B32774X, B32776YZ, B32778Z MKP ---
file_pdf_box
1.5 - 480 450 - 1300 Radial, Boxed B32774, B32776, B32778 MKP ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.