TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 7
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
file_pdf_box
info_outline 3.3 ±10 50 32 Polyester Untaped 200 Radial, Boxed 5 MKT Stacked B32529 B32529D5335K000 7.8 13 7.8 yes
file_pdf_box
info_outline 3.3 ±20 50 32 Polyester Untaped 200 Radial, Boxed 5 MKT Stacked B32529 B32529D5335M000 7.8 13 7.8 yes
file_pdf_box
info_outline 3.3 ±5 50 32 Polyester Untaped 200 Radial, Boxed 5 MKT Stacked B32529 B32529D5335J000 7.8 13 7.8 yes
file_pdf_box
info_outline 2.2 ±5 63 40 Polyester Untaped 250 Radial, Boxed 5 MKT Stacked B32529 B32529D0225J000 7.8 13 7.8 yes
file_pdf_box
info_outline 2.2 ±10 63 40 Polyester Untaped 250 Radial, Boxed 5 MKT Stacked B32529 B32529D0225K000 7.8 13 7.8 yes
file_pdf_box
info_outline 2.2 ±20 63 40 Polyester Untaped 250 Radial, Boxed 5 MKT Stacked B32529 B32529D0225M000 7.8 13 7.8 yes
file_pdf_box
info_outline 4.7 ±20 50 32 Polyester Untaped 200 Radial, Boxed 5 MKT Stacked B32529 B32529D5475M000 7.8 13 7.8 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list