TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 3
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
file_pdf_box
info_outline 2.2 ±20 63 40 Polyester Untaped 120 Radial, Boxed 7.5 MKT Stacked B32520 B32520C0225M000 6 12 10.3 yes
file_pdf_box
info_outline 2.2 ±5 63 40 Polyester Untaped 120 Radial, Boxed 7.5 MKT Stacked B32520 B32520C0225J000 6 12 10.3 yes
file_pdf_box
info_outline 2.2 ±10 63 40 Polyester Untaped 120 Radial, Boxed 7.5 MKT Stacked B32520 B32520C0225K000 6 12 10.3 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list