TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 39
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
4.7 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1475K000 11 18.5 18 yes
4.7 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1475M000 11 18.5 18 yes
3.3 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1335M000 9 17.5 18 yes
4.7 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1475J000 11 18.5 18 yes
2.2 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1225J000 8.5 14.5 18 yes
3.3 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1335J000 9 17.5 18 yes
3.3 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1335K000 9 17.5 18 yes
2.2 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1225K000 8.5 14.5 18 yes
2.2 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Wound B32522 B32522Q1225M000 8.5 14.5 18 yes
10 ±20 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0106M000 9 17.5 18 yes
10 ±10 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0106K000 9 17.5 18 yes
10 ±5 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0106J000 9 17.5 18 yes
2.2 ±5 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0225J000 5 10.5 18 yes
2.2 ±10 250 160 Polyester Untaped 100 Radial, Boxed 15 MKT Stacked B32522 B32522C3225K000 11 18.5 18 yes
4.7 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1475M000 9 17.5 18 yes
2.2 ±20 250 160 Polyester Untaped 100 Radial, Boxed 15 MKT Stacked B32522 B32522C3225M000 11 18.5 18 yes
6.8 ±10 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0685K000 8.5 14.5 18 yes
4.7 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1475K000 9 17.5 18 yes
6.8 ±20 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0685M000 8.5 14.5 18 yes
4.7 ±20 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0475M000 7 12.5 18 yes
2.2 ±5 250 160 Polyester Untaped 100 Radial, Boxed 15 MKT Stacked B32522 B32522C3225J000 11 18.5 18 yes
6.8 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1685J000 11 18.5 18 yes
6.8 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1685K000 11 18.5 18 yes
6.8 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1685M000 11 18.5 18 yes
3.3 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1335M000 8.5 14.5 18 yes
2.2 ±20 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0225M000 5 10.5 18 yes
3.3 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1335K000 8.5 14.5 18 yes
3.3 ±5 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0335J000 6 11 18 yes
2.2 ±20 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1225M000 7 12.5 18 yes
2.2 ±10 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0225K000 5 10.5 18 yes
2.2 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1225J000 7 12.5 18 yes
3.3 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1335J000 8.5 14.5 18 yes
2.2 ±10 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1225K000 7 12.5 18 yes
4.7 ±5 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0475J000 7 12.5 18 yes
6.8 ±5 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0685J000 8.5 14.5 18 yes
4.7 ±10 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0475K000 7 12.5 18 yes
4.7 ±5 100 63 Polyester Untaped 50 Radial, Boxed 15 MKT Stacked B32522 B32522C1475J000 9 17.5 18 yes
3.3 ±10 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0335K000 6 11 18 yes
3.3 ±20 63 40 Polyester Untaped 30 Radial, Boxed 15 MKT Stacked B32522 B32522C0335M000 6 11 18 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list