TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Get data sheets & search

PDF Capacitance (µF) Rated voltage (V DC) Design Type
0.001 - 220 63 - 630 Radial, Boxed B32521 - B32529
0.001 - 33 63 - 1000 Radial, Uncoated B32560, B32562, B32563, B32564
0.1 - 10 100 - 630 Radial, Coated B32593, B32594
0.68 - 2.2 250 Radial, Uncoated B32572, B32573
0.68 - 6.8 100 - 630 Axial, Cylindrical winding B32232
0.68 - 6.8 100 - 630 Axial, Flat winding B32231

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.