TDK Electronics · TDK Europe

Snap-in, Multi Pin, Large Size Capacitors

 Intro Pic

The capacitors with snap-in and multi-pin terminals are perfect for easy mounting on the PCB of the application and are designed to be compact, to carry high currents and mainly to find its application like power supplies for servers, telecommunications and industrial applications, as well as UPS systems, medical devices, photovoltaic inverters and frequency converters. With their robustness in relation to fast charging and discharging cycles, the high requirements in servo drive applications are also fulfilled. The large size aluminum electrolytic capacitors are qualified based on AEC-Q 200. The high voltage series are typically used in On board charger applications. Due to the compact design and high ripple current capability compact capacitor banks can be realized.


Latest Developments

Ultra-compact Snap-in Series –​ B43657

Features​ and Benefits

Main features

  • Voltage range 450 to 475 VDC
  • Capacitance values from 120 to 1250 µF​
  • High ripple current capability upto 7.68 A
  • RoHS compatible

Benefits

  • Ultra-compact design
    Design with can sizes from 22 mm diameter with high capacitance​
  • Higher capacitance​
    Increased capacitance by 20 % compared to the predecessor​
  • Highest surface increase
    Inhouse-developed anode foils with long-life oxide

Applications

 Power Supplies

Power Supplies

Drives
 UPS

UPS

 Solar Photovoltaic

Photovoltaic


Get data sheets and search

PDF Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
-55 125 2000 - 27000 25 - 63 B41605
-40 105 82 - 680 450 B43654
-40, -25 105 68 - 820 400 - 500 B43268
-25 105 100 - 820 450 - 500 B43649
-25 105 270 - 820 450 B43652
--- 105 150 - 1210 450, 475 B43658
--- 105 120 - 2060 450, 475 B43657
--- 105 140 - 1030 450 B43659
--- 105 120 - 1000 450 B43647
--- 105 47 - 2700 200 - 500 B43644
--- 105 100 - 3300 200 - 450 B43643
--- 105 82 - 3300 200 - 500 B43642
--- 105 120 - 1200 400 - 450 B43641
--- 105 82 - 3300 200 - 450 B43640
--- 85 82 - 2700 200 - 450 B43634
--- 85 100 - 3300 200 - 450 B43630
--- 85 56 - 2200 200 - 450 B43624
--- 105 68 - 820 400 - 500 B43548
--- 105 56 - 2200 200 - 500 B43547
--- 105 68 - 820 400 - 500 B43545
--- 105 47 - 2700 200 - 550 B43544
--- 85 47 - 2200 200 - 600 B43541
--- 105 56 - 2700 200 - 450 B43509
--- 105 820 - 56000 10 - 100 B41252
--- 85 1200 - 68000 10 - 100 B41231
--- 85 220 - 3300 385 - 500 B43512, B43522
--- 85 270 - 2700 350 - 450 B43513, B43523
--- 105 270 - 1800 400 - 450 B43516, B43526

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • General
  • Accessories
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources


Explore more


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily
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
Follow us on

LinkedIn X (Twitter)