TDK Electronics · TDK Europe

Axial Capacitors

Number of hits: 88
PDF Inventory Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Max. ESR, 10 kHz, 20 °C (mOhm) Rated ripple current, 10 kHz, 125 °C (A) Max. ripple current, 10 kHz, 125 °C (A) Rated useful life (h) Terminal style Terminal and packing configuration Type Ordering code Features
-55 150 25 1000 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial pallet package version B41689 B41689A5108Q001 Very high ripple current
-55 150 40 1400 -10/+30 18 39 22 7.4 12.2 >10000 Axial-lead Axial pallet package version B41689 B41689K7148Q001 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial reel package version B41689 B41689A5108Q003 Very high ripple current
-55 150 25 1900 -10/+30 20 29 28 5.5 9.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5198Q001 Very high ripple current
-55 150 25 3300 -10/+30 21 39 17 7.9 13.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5338Q001 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial reel package version B41689 B41689A5188Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial pallet package version B41689 B41689A5188Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 5 7.9 >10000 Axial-lead Axial reel package version B41689 B41689L8627Q003 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial reel package version B41689 B41689A7567Q003 Very high ripple current
-55 150 40 2000 -10/+30 21 39 16 8 13.2 >10000 Axial-lead Axial pallet package version B41689 B41689A7208Q001 Very high ripple current
-55 150 40 1400 -10/+30 18 39 22 7.1 11.8 >10000 Axial-lead Axial pallet package version B41689 B41689A7148Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.2 5.1 >10000 Axial-lead Axial pallet package version B41689 B41689B8367Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 4.8 7.6 >10000 Axial-lead Axial reel package version B41689 B41689B8627Q003 Very high ripple current
-55 150 63 620 -10/+30 18 30 33 4.9 7.9 >10000 Axial-lead Axial pallet package version B41689 B41689C8627Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.2 5.1 >10000 Axial-lead Axial reel package version B41689 B41689B8367Q003 Very high ripple current
-55 150 25 1200 -10/+30 18 25 43 4.4 7.2 >10000 Axial-lead Axial pallet package version B41689 B41689K5128Q001 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial reel package version B41689 B41689K5108Q003 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.5 7.4 >10000 Axial-lead Axial pallet package version B41689 B41689K5138Q001 Very high ripple current
-55 150 40 1200 -10/+30 20 29 26 5.9 9.7 >10000 Axial-lead Axial pallet package version B41689 B41689K7128Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial reel package version B41689 B41689K7108Q003 Very high ripple current
-55 150 40 2000 -10/+30 21 39 16 8.4 13.8 >10000 Axial-lead Axial pallet package version B41689 B41689K7208Q001 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial pallet package version B41689 B41689K7567Q001 Very high ripple current
-55 150 40 2700 -10/+30 21 49 12 10.5 17.4 >10000 Axial-lead Axial pallet package version B41689 B41689K7278Q001 Very high ripple current
-55 150 25 2200 -10/+30 18 39 24 7.2 11.8 >10000 Axial-lead Axial pallet package version B41689 B41689K5228Q001 Very high ripple current
-55 150 25 3300 -10/+30 21 39 17 8.3 13.6 >10000 Axial-lead Axial pallet package version B41689 B41689K5338Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial pallet package version B41689 B41689K7108Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5.2 8.6 >10000 Axial-lead Axial reel package version B41689 B41689K7827Q003 Very high ripple current
-55 150 63 1100 -10/+30 21 35 21 7 11.2 >10000 Axial-lead Axial pallet package version B41689 B41689L8118Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5 8.3 >10000 Axial-lead Axial pallet package version B41689 B41689A5158Q001 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.3 7.1 >10000 Axial-lead Axial reel package version B41689 B41689A5138Q003 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5 8.3 >10000 Axial-lead Axial reel package version B41689 B41689A5158Q003 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.5 7.4 >10000 Axial-lead Axial pallet package version B41689 B41689K7727Q001 Very high ripple current
-55 150 25 1700 -10/+30 18 30 31 5.3 8.8 >10000 Axial-lead Axial pallet package version B41689 B41689A5178Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689K7827Q001 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.3 7.1 >10000 Axial-lead Axial pallet package version B41689 B41689A7727Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5 8.2 >10000 Axial-lead Axial pallet package version B41689 B41689A7827Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial reel package version B41689 B41689A7108Q003 Very high ripple current
-55 150 63 470 -10/+30 18 25 43 4.1 6.6 >10000 Axial-lead Axial pallet package version B41689 B41689L8477Q001 Very high ripple current
-55 150 40 2700 -10/+30 21 49 12 10.1 16.7 >10000 Axial-lead Axial pallet package version B41689 B41689A7278Q001 Very high ripple current
-55 150 40 900 -10/+30 18 30 33 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689A7907Q001 Very high ripple current
-55 150 63 1300 -10/+30 21 39 18 7.7 12.3 >10000 Axial-lead Axial pallet package version B41689 B41689B8138Q001 Very high ripple current
-55 150 63 1100 -10/+30 21 35 21 6.8 10.8 >10000 Axial-lead Axial pallet package version B41689 B41689B8118Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.6 9 >10000 Axial-lead Axial pallet package version B41689 B41689L8757Q001 Very high ripple current
-55 150 63 820 -10/+30 18 35 26 6.2 9.9 >10000 Axial-lead Axial pallet package version B41689 B41689L8827Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.6 9 >10000 Axial-lead Axial reel package version B41689 B41689L8757Q003 Very high ripple current
-55 150 63 620 -10/+30 18 30 33 5.1 8.2 >10000 Axial-lead Axial pallet package version B41689 B41689M8627Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.5 8.7 >10000 Axial-lead Axial pallet package version B41689 B41689B8757Q001 Very high ripple current
-55 150 63 750 -10/+30 16 39 29 5.5 8.7 >10000 Axial-lead Axial reel package version B41689 B41689B8757Q003 Very high ripple current
-55 150 63 910 -10/+30 18 39 23 6.7 10.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8917Q001 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4 6.4 >10000 Axial-lead Axial reel package version B41689 B41689B8517Q003 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4 6.4 >10000 Axial-lead Axial pallet package version B41689 B41689B8517Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 4.8 7.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8627Q001 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.5 7.4 >10000 Axial-lead Axial reel package version B41689 B41689K5138Q003 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5.2 8.6 >10000 Axial-lead Axial reel package version B41689 B41689K5158Q003 Very high ripple current
-55 150 25 1000 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial pallet package version B41689 B41689K5108Q001 Very high ripple current
-55 150 25 1300 -10/+30 16 30 41 4.3 7.1 >10000 Axial-lead Axial pallet package version B41689 B41689A5138Q001 Very high ripple current
-55 150 25 1200 -10/+30 18 25 43 4.2 6.9 >10000 Axial-lead Axial pallet package version B41689 B41689A5128Q001 Very high ripple current
-55 150 25 4500 -10/+30 21 49 13 10.4 17.2 >10000 Axial-lead Axial pallet package version B41689 B41689K5458Q001 Very high ripple current
-55 150 40 900 -10/+30 18 30 33 5.4 9 >10000 Axial-lead Axial pallet package version B41689 B41689K7907Q001 Very high ripple current
-55 150 63 1300 -10/+30 21 39 18 8 12.7 >10000 Axial-lead Axial pallet package version B41689 B41689L8138Q001 Very high ripple current
-55 150 40 1000 -10/+30 16 39 30 5.7 9.4 >10000 Axial-lead Axial pallet package version B41689 B41689A7108Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.3 5.3 >10000 Axial-lead Axial pallet package version B41689 B41689L8367Q001 Very high ripple current
-55 150 63 1800 -10/+30 21 49 13 10 16 >10000 Axial-lead Axial pallet package version B41689 B41689L8188Q001 Very high ripple current
-55 150 40 680 -10/+30 18 25 43 4.4 7.2 >10000 Axial-lead Axial pallet package version B41689 B41689K7687Q001 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.6 6 >10000 Axial-lead Axial reel package version B41689 B41689K7567Q003 Very high ripple current
-55 150 40 680 -10/+30 18 25 43 4.2 6.9 >10000 Axial-lead Axial pallet package version B41689 B41689A7687Q001 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.3 7.1 >10000 Axial-lead Axial reel package version B41689 B41689A7727Q003 Very high ripple current
-55 150 40 1200 -10/+30 20 29 26 5.6 9.3 >10000 Axial-lead Axial pallet package version B41689 B41689A7128Q001 Very high ripple current
-55 150 63 360 -10/+30 16 25 58 3.3 5.3 >10000 Axial-lead Axial reel package version B41689 B41689L8367Q003 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4.2 6.7 >10000 Axial-lead Axial pallet package version B41689 B41689L8517Q001 Very high ripple current
-55 150 63 620 -10/+30 16 35 34 5 7.9 >10000 Axial-lead Axial pallet package version B41689 B41689L8627Q001 Very high ripple current
-55 150 40 560 -10/+30 16 25 53 3.5 5.7 >10000 Axial-lead Axial pallet package version B41689 B41689A7567Q001 Very high ripple current
-55 150 40 820 -10/+30 16 35 36 5 8.2 >10000 Axial-lead Axial reel package version B41689 B41689A7827Q003 Very high ripple current
-55 150 63 1800 -10/+30 21 49 13 9.8 15.6 >10000 Axial-lead Axial pallet package version B41689 B41689B8188Q001 Very high ripple current
-55 150 63 910 -10/+30 18 39 23 6.9 11 >10000 Axial-lead Axial pallet package version B41689 B41689L8917Q001 Very high ripple current
-55 150 25 1500 -10/+30 16 35 35 5.2 8.6 >10000 Axial-lead Axial pallet package version B41689 B41689K5158Q001 Very high ripple current
-55 150 25 1700 -10/+30 18 30 31 5.5 9.1 >10000 Axial-lead Axial pallet package version B41689 B41689K5178Q001 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial reel package version B41689 B41689K5188Q003 Very high ripple current
-55 150 25 1800 -10/+30 16 39 30 5.9 9.8 >10000 Axial-lead Axial pallet package version B41689 B41689K5188Q001 Very high ripple current
-55 150 63 910 -10/+30 21 30 25 5.8 9.2 >10000 Axial-lead Axial pallet package version B41689 B41689C8917Q001 Very high ripple current
-55 150 25 2200 -10/+30 18 39 24 6.9 11.4 >10000 Axial-lead Axial pallet package version B41689 B41689A5228Q001 Very high ripple current
-55 150 63 910 -10/+30 21 30 25 6 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689M8917Q001 Very high ripple current
-55 150 63 820 -10/+30 18 35 26 6 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689B8827Q001 Very high ripple current
-55 150 25 4500 -10/+30 21 49 13 10 16.5 >10000 Axial-lead Axial pallet package version B41689 B41689A5458Q001 Very high ripple current
-55 150 63 470 -10/+30 18 25 43 4 6.3 >10000 Axial-lead Axial pallet package version B41689 B41689B8477Q001 Very high ripple current
-55 150 25 1900 -10/+30 20 29 28 5.7 9.5 >10000 Axial-lead Axial pallet package version B41689 B41689K5198Q001 Very high ripple current
-55 150 63 510 -10/+30 16 30 42 4.2 6.7 >10000 Axial-lead Axial reel package version B41689 B41689L8517Q003 Very high ripple current
-55 150 40 720 -10/+30 16 30 42 4.5 7.4 >10000 Axial-lead Axial reel package version B41689 B41689K7727Q003 Very high ripple current

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list