Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMT Power Inductors: Series B8247*A1, B8247*G1, B8247*G2, B8247*G4, B8247*G6

[---Image_alt---] SMT Power Inductors B8247X-X1 Image

Key Features

  • LR from 10 to 220 µH

Ordering No.: B8247XX1

For more information, please download the publication as PDF or order from our warehouse.

open_in_new Order from Mouser Download file_download

Number of hits: 100
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
file_pdf_box
info_outline Commercial shielded 4.7 ±20 2.5 3.5 0.03 7.3x7.3x4.5 - B82472G6 B82472G6472M000
file_pdf_box
info_outline Commercial shielded 3.3 ±20 2.85 5.26 0.023 7.3x7.3x4.5 - B82472G6 B82472G6332M000
file_pdf_box
info_outline Commercial shielded 68 ±20 0.69 - 0.46 7.3x7.3x3.5 - B82472G4 B82472G4683M000
file_pdf_box
info_outline Commercial shielded 68 ±20 1.5 - 0.12 12.3x12.3x6 - B82477G2 B82477G2683M000
file_pdf_box
info_outline Commercial shielded 1.3 ±20 8.7 - 0.01 12.3x12.3x6 - B82477G2 B82477G2132M000
file_pdf_box
info_outline Commercial shielded 220 ±20 1.16 - 0.38 12.8x12.8x8 - B82477G4 B82477G4224M000
file_pdf_box
info_outline Commercial shielded 22 ±20 1.45 1.43 0.091 7.3x7.3x4.5 - B82472G6 B82472G6223M000
file_pdf_box
info_outline Commercial shielded 15 ±20 1.53 1.95 0.08 7.3x7.3x4.5 - B82472G6 B82472G6153M000
file_pdf_box
info_outline Commercial unshielded 10 ±20 3.9 4.35 0.027 12.95x9.4x5.08 - B82476A1 B82476A1103M000
file_pdf_box
info_outline Commercial unshielded 2.2 ±20 7.1 - 0.014 18.54x15.24x7.11 - B82479A1 B82479A1222M000
file_pdf_box
info_outline Commercial shielded 68 ±20 0.82 1.05 0.26 7.3x7.3x4.5 - B82472G6 B82472G6683M000
file_pdf_box
info_outline Commercial shielded 47 ±20 1 0.9 0.2 7.3x7.3x4.5 - B82472G6 B82472G6473M000
file_pdf_box
info_outline Commercial unshielded 47 ±10 1.28 1.76 0.17 10.4x10.0x5.8 - B82475A1 B82475A1473K000
file_pdf_box
info_outline Commercial shielded 3.9 ±20 7.5 9.5 0.0125 12.8x12.8x8 - B82477G4 B82477G4392M000
file_pdf_box
info_outline Commercial shielded 10 ±20 1.9 2.98 0.053 7.3x7.3x4.5 - B82472G6 B82472G6103M000
file_pdf_box
info_outline Commercial unshielded 100 ±10 0.72 0.96 0.43 8.3x7.5x5.5 - B82473A1 B82473A1104K000
file_pdf_box
info_outline Commercial unshielded 2.2 ±20 6.1 8.38 0.0105 12.95x9.4x5.08 - B82476A1 B82476A1222M000
file_pdf_box
info_outline Commercial unshielded 68 ±10 0.61 0.78 0.46 6.1x5.6x4.9 - B82471A1 B82471A1683K000
file_pdf_box
info_outline Commercial unshielded 33 ±20 0.88 1.25 0.23 6.1x5.6x4.9 - B82471A1 B82471A1333M000
file_pdf_box
info_outline Commercial shielded 33 ±20 0.94 - 0.25 7.3x7.3x3.5 - B82472G4 B82472G4333M000
file_pdf_box
info_outline Commercial shielded 22 ±20 1.1 - 0.2 7.3x7.3x3.5 - B82472G4 B82472G4223M000
file_pdf_box
info_outline Commercial unshielded 22 ±10 1.5 - 0.11 8.3x7.5x5.5 - B82473A1 B82473A1223K000
file_pdf_box
info_outline Commercial shielded 68 ±20 2 - 0.138 18.5x15.24x7.25 - B82479G1 B82479G1683M000
file_pdf_box
info_outline Commercial unshielded 68 ±20 2.3 - 0.13 18.54x15.24x7.11 - B82479A1 B82479A1683M000
file_pdf_box
info_outline Commercial unshielded 47 ±20 2.6 - 0.087 18.54x15.24x7.11 - B82479A1 B82479A1473M000
file_pdf_box
info_outline Commercial shielded 330 ±20 0.86 - 0.78 18.5x15.24x7.25 - B82479G1 B82479G1334M000
file_pdf_box
info_outline Commercial shielded 1 ±20 9.8 - 0.007 12.8x12.8x8 - B82477G4 B82477G4102M000
file_pdf_box
info_outline Commercial shielded 820 ±20 0.24 - 3.3 7.3x7.3x4.5 - B82472G6 B82472G6824M000
file_pdf_box
info_outline Commercial unshielded 1000 ±20 0.56 - 1.8 18.54x15.24x7.11 - B82479A1 B82479A1105M000
file_pdf_box
info_outline Commercial shielded 1000 ±20 0.18 - 4.78 7.3x7.3x3.5 - B82472G4 B82472G4105M000
file_pdf_box
info_outline Commercial shielded 4.7 ±20 2.3 - 0.043 7.3x7.3x3.5 - B82472G4 B82472G4472M000
file_pdf_box
info_outline Commercial shielded 1000 ±20 0.53 - 2.01 18.5x15.24x7.25 - B82479G1 B82479G1105M000
file_pdf_box
info_outline Commercial unshielded 470 ±10 0.42 0.51 1.48 10.4x10.0x5.8 - B82475A1 B82475A1474K000
file_pdf_box
info_outline Commercial shielded 1.5 ±20 3.4 6.24 0.017 7.3x7.3x4.5 - B82472G6 B82472G6152M000
file_pdf_box
info_outline Commercial shielded 68 ±20 2.1 - 0.12 12.8x12.8x8 - B82477G4 B82477G4683M000
file_pdf_box
info_outline Commercial unshielded 150 ±20 1.5 - 0.25 18.54x15.24x7.11 - B82479A1 B82479A1154M000
file_pdf_box
info_outline Commercial unshielded 100 ±20 1.8 - 0.19 18.54x15.24x7.11 - B82479A1 B82479A1104M000
file_pdf_box
info_outline Commercial unshielded 33 ±20 2.1 2.37 0.088 12.95x9.4x5.08 - B82476A1 B82476A1333M000
file_pdf_box
info_outline Commercial shielded 330 ±20 0.29 - 1.98 7.3x7.3x3.5 - B82472G4 B82472G4334M000
file_pdf_box
info_outline Commercial unshielded 680 ±20 0.72 - 1.2 18.54x15.24x7.11 - B82479A1 B82479A1684M000
file_pdf_box
info_outline Commercial shielded 10 ±20 4 - 0.025 12.3x12.3x6 - B82477G2 B82477G2103M000
file_pdf_box
info_outline Commercial shielded 22 ±20 3.6 - 0.038 12.8x12.8x8 - B82477G4 B82477G4223M000
file_pdf_box
info_outline Commercial shielded 100 ±20 0.56 - 0.7 7.3x7.3x3.5 - B82472G4 B82472G4104M000
file_pdf_box
info_outline Commercial unshielded 47 ±10 1.1 1.48 0.18 8.3x7.5x5.5 - B82473A1 B82473A1473K000
file_pdf_box
info_outline Commercial shielded 47 ±20 1.8 - 0.075 12.3x12.3x6 - B82477G2 B82477G2473M000
file_pdf_box
info_outline Commercial unshielded 100 ±10 0.52 0.69 0.7 6.1x5.6x4.9 - B82471A1 B82471A1104K000
file_pdf_box
info_outline Commercial unshielded 100 ±10 0.97 1.22 0.35 10.4x10.0x5.8 - B82475A1 B82475A1104K000
file_pdf_box
info_outline Commercial shielded 15 ±20 1.4 - 0.12 7.3x7.3x3.5 - B82472G4 B82472G4153M000
file_pdf_box
info_outline Commercial unshielded 220 ±20 1.2 - 0.38 18.54x15.24x7.11 - B82479A1 B82479A1224M000
file_pdf_box
info_outline Commercial shielded 330 ±20 0.33 0.43 1.7 7.3x7.3x4.5 - B82472G6 B82472G6334M000
file_pdf_box
info_outline Commercial shielded 33 ±20 1.15 1.34 0.15 7.3x7.3x4.5 - B82472G6 B82472G6333M000
file_pdf_box
info_outline Commercial unshielded 33 ±20 1.5 2.06 0.12 10.4x10.0x5.8 - B82475A1 B82475A1333M000
file_pdf_box
info_outline Commercial shielded 15 ±20 4.5 - 0.027 12.8x12.8x8 - B82477G4 B82477G4153M000
file_pdf_box
info_outline Commercial shielded 6.8 ±20 6.5 - 0.0185 12.8x12.8x8 - B82477G4 B82477G4682M000
file_pdf_box
info_outline Commercial shielded 680 ±20 0.23 - 3.65 7.3x7.3x3.5 - B82472G4 B82472G4684M000
file_pdf_box
info_outline Commercial unshielded 22 ±20 2.7 2.93 0.05 12.95x9.4x5.08 - B82476A1 B82476A1223M000
file_pdf_box
info_outline Commercial shielded 10 ±20 1.7 - 0.08 7.3x7.3x3.5 - B82472G4 B82472G4103M000
file_pdf_box
info_outline Commercial shielded 47 ±20 0.86 - 0.3 7.3x7.3x3.5 - B82472G4 B82472G4473M000
file_pdf_box
info_outline Commercial shielded 150 ±20 0.49 - 0.8 7.3x7.3x3.5 - B82472G4 B82472G4154M000
file_pdf_box
info_outline Commercial unshielded 15 ±10 1.8 3.43 0.09 8.3x7.5x5.5 - B82473A1 B82473A1153K000
file_pdf_box
info_outline Commercial shielded 33 ±20 2.1 - 0.057 12.3x12.3x6 - B82477G2 B82477G2333M000
file_pdf_box
info_outline Commercial unshielded 680 ±10 0.28 0.44 2.25 10.4x10.0x5.8 - B82475A1 B82475A1684K000
file_pdf_box
info_outline Commercial shielded 22 ±20 2.8 - 0.036 12.3x12.3x6 - B82477G2 B82477G2223M000
file_pdf_box
info_outline Commercial unshielded 150 ±10 0.4 0.55 1.1 6.1x5.6x4.9 - B82471A1 B82471A1154K000
file_pdf_box
info_outline Commercial shielded 15 ±20 3.3 - 0.03 12.3x12.3x6 - B82477G2 B82477G2153M000
file_pdf_box
info_outline Commercial shielded 10 ±20 5.4 - 0.022 12.8x12.8x8 - B82477G4 B82477G4103M000
file_pdf_box
info_outline Commercial shielded 7.5 ±20 4.2 - 0.023 12.3x12.3x6 - B82477G2 B82477G2752M000
file_pdf_box
info_outline Commercial shielded 4.7 ±20 6.8 - 0.014 12.8x12.8x8 - B82477G4 B82477G4472M000
file_pdf_box
info_outline Commercial shielded 470 ±20 0.8 - 0.79 12.8x12.8x8 - B82477G4 B82477G4474M000
file_pdf_box
info_outline Commercial unshielded 10 ±20 1.44 2.3 0.1 6.1x5.6x4.9 - B82471A1 B82471A1103M000
file_pdf_box
info_outline Commercial shielded 47 ±20 2.5 - 0.082 12.8x12.8x8 - B82477G4 B82477G4473M000
file_pdf_box
info_outline Commercial shielded 6.8 ±20 2.05 - 0.055 7.3x7.3x3.5 - B82472G4 B82472G4682M000
file_pdf_box
info_outline Commercial unshielded 1000 ±20 0.3 0.43 2.15 12.95x9.4x5.08 - B82476A1 B82476A1105M000
file_pdf_box
info_outline Commercial unshielded 22 ±20 1.11 1.51 0.18 6.1x5.6x4.9 - B82471A1 B82471A1223M000
file_pdf_box
info_outline Commercial shielded 2.2 ±20 2.9 - 0.025 7.3x7.3x3.5 - B82472G4 B82472G4222M000
file_pdf_box
info_outline Commercial unshielded 330 ±20 1 - 0.56 18.54x15.24x7.11 - B82479A1 B82479A1334M000
file_pdf_box
info_outline Commercial shielded 33 ±20 2.8 - 0.075 18.5x15.24x7.25 - B82479G1 B82479G1333M000
file_pdf_box
info_outline Commercial shielded 6.8 ±20 4.4 - 0.022 12.3x12.3x6 - B82477G2 B82477G2682M000
file_pdf_box
info_outline Commercial unshielded 10 ±10 2.3 3.13 0.07 8.3x7.5x5.5 - B82473A1 B82473A1103K000
file_pdf_box
info_outline Commercial unshielded 330 ±10 0.52 0.69 1.15 10.4x10.0x5.8 - B82475A1 B82475A1334K000
file_pdf_box
info_outline Commercial shielded 680 ±20 0.68 - 1.24 12.8x12.8x8 - B82477G4 B82477G4684M000
file_pdf_box
info_outline Commercial shielded 5.6 ±20 6.7 - 0.0142 12.8x12.8x8 - B82477G4 B82477G4562M000
file_pdf_box
info_outline Commercial shielded 1 ±20 3.45 - 0.018 7.3x7.3x3.5 - B82472G4 B82472G4102M000
file_pdf_box
info_outline Commercial unshielded 150 ±20 1 1.1 0.33 12.95x9.4x5.08 - B82476A1 B82476A1154M000
file_pdf_box
info_outline Commercial unshielded 47 ±20 0.72 1.01 0.37 6.1x5.6x4.9 - B82471A1 B82471A1473M000
file_pdf_box
info_outline Commercial unshielded 150 ±10 0.58 1.15 0.64 8.3x7.5x5.5 - B82473A1 B82473A1154K000
file_pdf_box
info_outline Commercial shielded 470 ±20 0.73 - 1.08 18.5x15.24x7.25 - B82479G1 B82479G1474M000
file_pdf_box
info_outline Commercial shielded 330 ±20 0.68 - 0.51 12.3x12.3x6 - B82477G2 B82477G2334M000
file_pdf_box
info_outline Commercial unshielded 1 ±20 8.6 - 0.011 18.54x15.24x7.11 - B82479A1 B82479A1102M000
file_pdf_box
info_outline Commercial shielded 680 ±20 0.25 0.34 2.75 7.3x7.3x4.5 - B82472G6 B82472G6684M000
file_pdf_box
info_outline Commercial unshielded 68 ±10 1.11 1.42 0.22 10.4x10.0x5.8 - B82475A1 B82475A1683K000
file_pdf_box
info_outline Commercial unshielded 1 ±20 6.8 13.86 0.008 12.95x9.4x5.08 - B82476A1 B82476A1102M000
file_pdf_box
info_outline Commercial shielded 150 ±20 1 - 0.23 12.3x12.3x6 - B82477G2 B82477G2154M000
file_pdf_box
info_outline Commercial shielded 12 ±20 3.5 - 0.027 12.3x12.3x6 - B82477G2 B82477G2123M000
file_pdf_box
info_outline Commercial shielded 100 ±20 1.3 - 0.16 12.3x12.3x6 - B82477G2 B82477G2104M000
file_pdf_box
info_outline Commercial shielded 1000 ±20 0.4 - 1.53 12.3x12.3x6 - B82477G2 B82477G2105M000
file_pdf_box
info_outline Commercial shielded 330 ±20 0.95 - 0.6 12.8x12.8x8 - B82477G4 B82477G4334M000
file_pdf_box
info_outline Commercial shielded 33 ±20 3 - 0.053 12.8x12.8x8 - B82477G4 B82477G4333M000
file_pdf_box
info_outline Commercial shielded 220 ±20 0.43 0.56 0.88 7.3x7.3x4.5 - B82472G6 B82472G6224M000
file_pdf_box
info_outline Commercial shielded 2.2 ±20 3 5.5 0.02 7.3x7.3x4.5 - B82472G6 B82472G6222M000
Download all marked data sheets as zip file or export the search results in MS Excel format