Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMD NTC Thermistors for Temperature Measurement and Compensation in Automotive Applications

[---Image_alt---] SMD NTC Thermistors for Automotive

Key Features

  • As defined by IEC 60539, NTC (Negative Temperature Coefficient) thermistors are thermally sensitive semiconductor resistors which show a decrease in resistance as temperature increases.
  • SMD NTCs are designed for temperature measurement and compensation.
  • Qualification based on AEC-Q200, Rev. D
  • Operating temperature range: -40... +150 °C
  • Available case sizes 0402, 0603 and 0805
  • Resistance values 4.7 up to 100 kΩ
  • Different B values
  • Excellent long-term aging stability in high-temperature and high humidity environment
  • Nickel barrier termination and lead-free solderability

Ordering No.: B57999V5999J199

For more information, please download the publication as PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 52
PDF Inventory Design Resistance (at 25 °C) (kOhm) Tolerance (%) B value (at 0/100 °C) (K) B value (at 25/100 °C) (K) B value (at 25/85 °C) (K) B value (at 25/50 °C) (K) B value tolerance (%) Climatic category Type Ordering code
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57351V5 B57351V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±1 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57232V5 B57232V5103F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 100 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5104H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±3 - 4334 4311 4250 ±1 −40/150 (op. temp.) B57254V5 B57254V5104H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±1 - 4334 4311 4250 ±1 −40/150 (op. temp.) B57254V5 B57254V5104F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 100 ±5 - 4334 4311 4250 ±1 −40/150 (op. temp.) B57254V5 B57254V5104J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57351V5 B57351V5103H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5103H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 4.7 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5472H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57251V5 B57251V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 4.7 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5472J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±1 - 4131 4108 4050 ±1 −40/150 (op. temp.) B57256V5 B57256V5473F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±3 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57232V5 B57232V5103H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 10 ±5 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57232V5 B57232V5103J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±5 - 4131 4108 4050 ±1 −40/150 (op. temp.) B57256V5 B57256V5473J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±2 −40/150 (op. temp.) B57356V5 B57356V5473J160
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±1.5 −40/150 (op. temp.) B57356V5 B57356V5473H260
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 4.7 ±3 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57442V5 B57442V5472H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±1 - 4282 4260 4200 ±1 −40/150 (op. temp.) B57355V5 B57355V5104F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4282 4260 4200 ±1 −40/150 (op. temp.) B57355V5 B57355V5104H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±3 - 4334 4311 4250 ±2 −40/150 (op. temp.) B57354V5 B57354V5104H160
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±1 - 4131 4108 4050 ±1.5 −40/150 (op. temp.) B57356V5 B57356V5473F260
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57332V5 B57332V5103H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5223H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5473J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 47 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5473J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57342V5 B57342V5103J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5473H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 33 ±3 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5333H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 4.7 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57251V5 B57251V5472J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57442V5 B57442V5103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±5 - 4131 4108 4050 ±1.5 −40/150 (op. temp.) B57356V5 B57356V5473J260
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 47 ±3 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5473H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 33 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5333J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±3 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57351V5 B57351V5223H060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4282 4260 4200 ±1 −40/150 (op. temp.) B57355V5 B57355V5104J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±5 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57442V5 B57442V5103J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 47 ±3 - 4131 4108 4050 ±2 −40/150 (op. temp.) B57356V5 B57356V5473H160
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57351V5 B57351V5223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±1 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57332V5 B57332V5103F360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 22 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57352V5 B57352V5223J060
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 100 ±5 - 4480 4455 4386 ±3 −40/150 (op. temp.) B57452V5 B57452V5104J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 4.7 ±5 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57442V5 B57442V5472J062
file_pdf_box
info_outline SMD NTC thermistors, case size 0805 (2012) 10 ±3 - 4000 3980 3940 ±3 −40/150 (op. temp.) B57451V5 B57451V5103H062
file_pdf_box
info_outline SMD NTC thermistors, case size 0402 (1005) 47 ±3 - 4131 4108 4050 ±1 −40/150 (op. temp.) B57256V5 B57256V5473H360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±5 - 3455 3435 3380 ±1 −40/150 (op. temp.) B57332V5 B57332V5103J360
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 100 ±5 - 4334 4311 4250 ±2 −40/150 (op. temp.) B57354V5 B57354V5104J160
file_pdf_box
info_outline SMD NTC thermistors, case size 0603 (1608) 10 ±3 - 3650 3635 3590 ±3 −40/150 (op. temp.) B57342V5 B57342V5103H060
Download all marked data sheets as zip file or export the search results in MS Excel format