Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

CeraDiodes for ESD Protection

[---Image_alt---] CeraDiodes for ESD Protection Image

Key Features

  • CeraDiodes are multilayer semiconductor ceramic components for the ESD protection of data, audio and video lines, ICs and I/O ports in electronic devices.
  • CeraDiodes are cost-effective alternatives to semiconductor protection devices such as Zener and TVS diodes.
  • In many cases, CeraDiodes are 1:1 replacements for these semiconductor diodes (Fit, Form, Function) and offer additional packages for specific application requirements.

Ordering No.: B72499C9999D099

For more information, please download the sample kit PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 23
PDF Inventory Series Design Application Case size Max. working voltage (V DC) Breakdown voltage (V) Type Typ. leakage current (µA) Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Ordering code
file_pdf_box
info_outline Standard series 4-fold array Data processing
Consumer & Industrial
0612 22 25 CDA5C20GTA 1 @ 5.6 V 50 56 B72724D0200A062
file_pdf_box
info_outline High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0612 16 80 CDA5C16GTH 1 @ 5.6 V 350 3 B72724D0160H062
file_pdf_box
info_outline High-speed series 4-fold array High-speed data lines
Consumer & Industrial
0508 16 22 CDA4C16GTH 1 @ 5.6 V 66 10 B72714D0160H060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0201 5.5 17 CDS1C05GTH1 1 @ 5.6 V 33 7 B72440C0050H160
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0402 5.6 6.4 CDS2C05GTA 1 @ 3.3 V 24 180 B72590D0050A060
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
1003 12 16 CDS4C12GTA 1 @ 5.6 V 46 82 B72570D0120A060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
1003 16 38 CDS4C16GTH 1 @ 5.6 V 146 3 B72570D0160H060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0201 5.5 20 CDS1C05GTH2 1 @ 5.6 V 66 3 B72440C0050H260
file_pdf_box
info_outline LED series Single chip LED applications
Consumer & Industrial
0201 5.5 11 CDS1C05GTA1 1 @ 5.6 V 22 - B72440C0050A160
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0201 5.5 11 CDS1C05GTA1 1 @ 5.6 V 22 15 B72440C0050A160
file_pdf_box
info_outline High-speed series Array High-speed data lines
Consumer & Industrial
1012 5.6 52 CDA6C05GTH 1 @ 5.6 V 195 7 B72735D0050H062
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 12 20 CDS2C12GTH 1 @ 5.6 V 66 4.5 B72590D0120H060
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0603 5.6 6.4 CDS3C05GTA 1 @ 3.3 V 19 470 B72500D0050A060
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0402 15 20 CDS2C15GTA 1 @ 5.6 V 46 47 B72590D0150A060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 20 30 CDS2C20GTH 1 @ 5.6 V 80 10 B72590D0200H060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 5.6 90 CDS2C05HDMI2 1 @ 5.6 V - 0.6 B72590D0050H260
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 16 65 CDS3C16GTH 1 @ 5.6 V 290 3 B72500D0160H060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 30 50 CDS3C30GTH 1 @ 5.6 V 120 10 B72500D0300H060
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0603 22 25 CDS3C20GTA 1 @ 5.6 V 50 56 B72500D0200A060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 5.6 150 CDS3C05HDMI1 1 @ 5.6 V - 0.6 B72500D0050H160
file_pdf_box
info_outline Standard series Single chip Data processing
Consumer & Industrial
0603 15 22 CDS3C15GTA 1 @ 5.6 V 42 160 B72500D0150A060
file_pdf_box
info_outline High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 16 65 CDS2C16GTH 1 @ 5.6 V 290 2 B72590D0160H060
file_pdf_box
info_outline ESD/ EMI filter series Array Mobile phones and portable devices - - - CA04F2FT5AUD010G - - - B72862F1050S160
Download all marked data sheets as zip file or export the search results in MS Excel format