Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

E Core Chokes: Series B82731-T for Power Lines

[---Image_alt---] Chokes For Power Lines

Key Features

  • LR from 3.3 to 100 mH
  • Nominal voltage: 250 V AC/ 250 V DC
  • Creepage distances and clearances: > 3 mm
  • Height: 21.1 mm max;
    Lead spacing: 10 x 10 ±0.2 mm
  • Higher inductance or intermediate values possible
  • Approx. 2% stray inductance for symmetrical interference suppression

Ordering No.: B82731X2

For more information, please download the publication as PDF or order from our warehouse.

open_in_new Order from Digi-Key open_in_new Order from Mouser Download file_download

Number of hits: 9
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
file_pdf_box
info_outline Current-compensated E core choke Common 6.8 1.3 40 21.5 13.5 21.1 Double 370 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2132A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 27 0.65 40 21.5 13.5 21.1 Double 1600 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2651A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 68 0.35 40 21.5 13.5 21.1 Double 4400 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2351A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 100 0.3 40 21.5 13.5 21.1 Double 6600 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2301A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 47 0.45 40 21.5 13.5 21.1 Double 2800 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2451A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 15 0.8 40 21.5 13.5 21.1 Double 950 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2801A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 39 0.55 40 21.5 13.5 21.1 Double 2200 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2551A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 3.3 1.8 40 21.5 13.5 21.1 Double 200 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2182A020 E320370: Class 155(F)
file_pdf_box
info_outline Current-compensated E core choke Common 10 1 40 21.5 13.5 21.1 Double 630 250 - -40 125 High stray inductance, UL+ENEC(VDE) approvals, UL 1446 Class 155(F) Insulation System B82731T B82731T2102A020 E320370: Class 155(F)
Download all marked data sheets as zip file or export the search results in MS Excel format