TDK Electronics · TDK Europe

EMC Components

February 22, 2022

TDK offers miniaturized common-mode filters for automotive high-speed differential transmission

 Bild_w_background_en
  • Supports high-speed differential transmission of over 10 Gbps
  • Maximum operating temperature of +125 ºC
  • Conductive resin-based electrode structure achieves high durability

TDK Corporation (TSE:6762) has developed the KCZ1210DH series common-mode filters for automotive applications. This series provides a noise control function for high-speed differential transmission signal lines for automobiles and is available in 1210 case size (1.25 x 1.0 x 0.5 mm). Mass-production began in February 2022.

An increase in advanced driver-assistance systems (ADAS) has led to rapidly growing demands for forward-sensing cameras and around-view monitors. Common-mode filters are used in autonomous vehicle camera signal lines as anti-noise products. To handle large-volume video signals, the signal transmission rate will continue increasing to build safe and secure autonomous driving systems.

This product supports high-speed signals with over 10 Gbps transmission rates.  Additionally, it contributes to noise control in the GHz band generated due to increased speed.  By supporting an operating temperature range from -55 ºC to +125 ºC and adopting a conductive resin-based electrode, it controls product cracks from thermal shock while increasing durability against mechanical stresses like substrate strains. The outer dimensions are 1.25 (L) x 1.0 (W) x 0.5 mm (H), which saves board mounting space.

TDK is working on enhancing its inductive devices for ADAS, and moving forward, will expand its line of miniaturized common-mode filters, further supporting market demands for higher-speed differential signals.

Features & Applications

Main applications

  • High-speed interface
  • HDMI1.4/ 2.0 (3.4 Gbps / 6 Gbps), LVDS/MIPI D-PHY (4.5 Gbps), USB3.0 / 3.1 Gen1 (5 Gbps), USB3.1 Gen2 (10 Gbps), Next Gen Interface (10 Gbps~)
  • Advanced driver-assistance systems (ADAS)

Main features and benefits

  • Supports high-speed differential transmission of over 10 Gbps
  • Operable at 125 ºC, the maximum temperature
  • Adoption of a conductive resin-based electrode reduces mechanical and thermal stresses.
  • A compact size of 1.25 (L) x 1.0 (W) x 0.5 mm (H), to facilitate space saving

Key Data

Type

Common-mode

Impedance

[Ω] @100 MHz

RD [Ω]/1line

max.

Rated current

[mA] max.

Rated voltage

[V] max.

Insulation resistance

[MΩ] min.

KCZ1210DH120HRTD25

12 ± 5

1.5

100

5

10

KCZ1210DH500HRTD25

45 ± 25 %

2.5

100

5

10


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media