TDK Electronics · TDK Europe

Power Capacitors

January 15, 2026

TDK introduces ModCap UHP for high-current DC link applications with +105 °C operation without derating

 Bild_Teaser_en

TDK Corporation (TSE: 6762) announces the new ModCap UHP (B25648A) series of DC link capacitors, setting a new benchmark for power electronic applications. 'UHP' stands for 'Ultra-High Performance', and this series enables continuous operation at hotspot temperatures of up to +105 °C without power derating. Compared to previous ModCap generations, which required derating starting at +90 °C, the new design enables higher current density and a longer lifetime in challenging conditions.

By combining a new high-temperature dielectric with a modular design, the ModCap UHP series extends the lifetime of capacitors to 200,000 hours at +105 °C and supports a 20% higher current density. With a DC voltage rating of 1350 V to 1800 V and a capacitance ranging from 470 µF to 880 µF, the series is optimized for SiC semiconductor-based inverters that require low inductances (ESL of 8 nH) and high-frequency performance.

These capacitors target fast-growing sectors, including renewable energy (solar and wind power, electrolyzer), energy storage, and inverters for railway and industrial drives. Their cubic design (205 x 90 x 170 mm; L x W x H) simplifies busbar integration, thereby increasing power density in compact converters and reducing the need for additional snubber capacitors.

Beyond performance, the ModCap UHP advances sustainability and safety. The dielectric film is ISCC-certified bio-circular BOPP, while the housing complies with UL94 V-0 and EN 45545-2 HL3 R23 fire standards. UL recognition is pending.

For ModCap, TDK offers a set of different engineering tools, including a SPICE library, the web-based Capacitor Life and Rating Application (CLARA), and the web-based CAP Thermal for thermal simulation.

 

Features & Applications

Main applications

DC link applications with SiC power switches in

  • Renewable energy converters (solar, wind, hydrolyzer, ESS)
  • Auxiliary drives in traction applications
  • Industrial motor drives
     

Main features and benefits

  • High temperature operation (+105 ºC without derating)
  • High frequency performance, fully compatible with SiC semiconductors
  • Modular design
  • High current density
  • Self-healing technology
  • Overvoltage capability
  • Very low ESL (8 nH)
  • ISCC certification, bio circular BOPP
     

Key Data

Ordering code

Rated DC voltage 
UN [V]
 

Rated capacitance CN [µF]

Rated current IN [A] (at +75 °C)

Surge current IS [kA]
 

B25648A1887K0031350880205205
B25648A1647K0031600640190175
B25648A1477K0031800470180150



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media