TDK Electronics · TDK Europe

Multilayer Chip Varistors

October 14, 2026

TDK extends eco-friendly SMD varistors with X series for standard applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has expanded its surface-mount multilayer varistor (MLV) product family with the standard X series (CT0402*X, CT0603*X, CT0805*X, CT1206*X, CT1210*X, CT1810*X, and CT2220*X) for industrial applications. These new SMD MLVs not only protect electronics against overvoltages, maintaining high reliability and performance in a compact size, but also help customers reduce their CO₂ footprint by up to 30 percent. Based on a tailored, innovative ceramic composition, these components can be sintered at lower temperatures than standard MLVs, reducing energy usage. Additionally, the raw material itself has a smaller CO₂ footprint.

The X series targets power supplies, factory automation, industrial IoT, and sensor interfaces where miniaturization and electrical robustness are required, including harsh environments. This follows the release and ramp-up of the X1 series for automotive applications based on the same technology platform.

Spanning case sizes from EIA0402 to EIA2220, the X series offers RMS voltage ratings from 3.5 to 40 V and varistor voltages from 8 to 350 V. They provide clamping voltages from 24 to 450 V and withstand electrostatic discharge (ESD) up to 15 kV air discharge according to IEC 61000-4-2. For surge protection, peak current handling ranges from 1 A in the smallest footprint up to 800 A. Customer-specific adjustments are possible.

These varistors respond to voltage transients within 0.5 ns and offer capacitance values as low as 6 pF, preserving signal integrity in high-speed data lines. The components operate reliably in a temperature range of -55 to +125 °C. With packaging options that support high-volume automated assembly, the X series integrates seamlessly into modern SMT processes.

By combining compact dimensions, fast response times, and robust electrical ratings, the X series enhances the resilience of electronic designs, contributing to longer service life and improved system reliability across a diverse set of industrial applications.

 

Features & Applications

Main applications

Transient overvoltage protection for:

  • Power supplies
  • Factory automation
  • Industrial IoT
  • Sensor interfaces
     

Main features and benefits

  • Reliable ESD protection up to 15 kV air discharge according to IEC 61000-4-2
  • Low leakage current
  • No temperature derating up to +125 °C
  • High lifetime robustness
  • Stable protection level

     


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media