TDK Electronics · TDK Europe

Inductors

October 6, 2026

TDK expands multilayer inductors for automotive power-over-coax circuits

 Bild_Teaser_en
  • Delivers high impedance at frequencies up to 2 GHz
  • Provides 1.7 to 2 times higher impedance than conventional components
  • Compact 1608 size using multilayer processing technologies

TDK Corporation (TSE:6762) expands the MLJ1608-G series (1.6 x 0.8 x 0.8 mm; L x W x T) of multilayer inductors for automotive power-over-coax (PoC) circuits. Mass production of these new components began in October 2026.

Automotive PoC enables power and data to be transmitted simultaneously over a single coaxial cable. It is used primarily in automotive cameras that form part of advanced driver-assistance systems (ADAS). Multiple cameras installed at the front, rear, sides, and other areas of a vehicle detect the surrounding environment, and the resulting information is processed by an electronic control unit (ECU) to support safe driving. Traditionally, two cables—one for power and one for data—were required to connect an automotive camera to an ECU. PoC consolidates these functions into just one coaxial cable. This reduces the number of cables in a vehicle, offering benefits such as higher reliability, more compact wiring, reduced vehicle weight, and lower CO₂ emissions.

Before the signals can be processed, PoC systems require a wideband filter consisting of multiple inductors to separate the data signal and the power. Through its proprietary material and structural designs, the MLJ1608-G series achieves high impedance across the frequency range from 300 MHz to 2 GHz, owing to its high inductance of 1.2 μH, compared with 0.56 μH for conventional products. In the 100–700 MHz range, it provides 1.7 to 2 times higher impedance than conventional components, thereby delivering effective noise suppression. With its size of 1608, the component also helps to make camera modules smaller.

For the development of inductors for automotive PoC applications, TDK will continue to expand its lineup to meet evolving market needs through optimized designs utilizing multilayer, wire-wound, and thin-film technologies. In doing so, TDK will contribute to improving the quality of PoC transmission signals.

Features & Applications

Main applications

  • PoC circuits for automotive cameras

Main features and benefits

  • Achieves high impedance at frequencies up to 2 GHz
  • Achieves 1.7 to 2 times higher impedance than conventional components
  • Compact 1608 size using multilayer processing technologies
  • AEC‑Q200 compliant
     

Glossary

PoC: Transmission technology whereby both data and power are simultaneously transmitted over the same coaxial cable
ADAS: Advanced driver-assistance systems
ECU: Electronic control unit

 

 

Key Data

Type

Inductance
[μH] @25 MHz

DC resistance
(typ.) [Ω]

DC resistance
(max.) [Ω]

Rated current
(max.) [mA]
at +105 °C

Rated current
(max.) [mA]
at +125 °C

MLJ1608WGC1R2MTD251.25 ± 20%0.811.20350200

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media