TDK Electronics · TDK Europe

Aluminum Electrolytic Capacitors

August 4, 2026

TDK adds vibration-resistant axial and soldering-star capacitors for 125 V and upgrades 63 V series

 Bild_Teaser_en

TDK Corporation (TSE: 6762) has expanded its axial/soldering star-aluminum electrolytic capacitor lineup with 125 V-rated components to the B43693/B43793 series (125 V to 250 V) and upgraded the 63-V series of existing B41687/B41787 (25 V to 63 V). This complements the product spectrum, addressing the increasing demand for compact and high-ripple-current DC-link capacitor banks with battery voltages ranging from 48-V battery systems to 120 V. These are frequently used in applications such as small xEVs and micromobility platforms, as well as industrial systems like forklifts, electric boats, and humanoid robots.

The B43693/B43793 series eliminates the need for connecting capacitors in series by supporting higher DC-link voltages within a single component. This can simplify capacitor-bank design and enhance system robustness and efficiency. Supporting ripple currents of up to 21.6 A, the components operate at temperatures of up to +140 °C. Capacitance values range from 56 µF to 650 µF, housed in can sizes from 16 x 25 mm to 21 x 49 mm (diameter x length). The 125-V variant is generally used for 96-V system designs constrained by space, exposed to high thermal stress, and subject to dynamic load conditions requiring stable energy buffering.

The B41687/B41787 series shares the same axial/soldering-star construction, providing design standardization across voltage classes. They operate at up to +150 °C and offer capacitance values from 510 µF to 4800 µF.

All four series are characterized by low equivalent series resistances (ESR) and high ripple current capabilities, reducing power losses and improving thermal efficiency within the DC-link stage of inverters, for example. Their mechanical design supports harsh environmental conditions, offering standard vibration resistance up to 20 g, with options for up to 60 g upon request. Axial-lead and soldering star terminals provide flexible mounting configurations, including horizontal and vertical mounting on PCBs and busbars.

Furthermore, by optimized mounting to a heat sink, 125-V capacitors of the B43693/B43793 series achieve more than double the standard ripple currents, allowing customers to drastically reduce the size and cost of capacitor banks. For example, the specified ripple current of an 18 x 30 mm component jumps from 5.2 A (at +105 °C ambient temperature) to 11.1 A when the aluminum case is maintained at +105 °C via a heat sink. This offers designers critical advantages in power density, reduced ESR, fewer pieces per bank, and consequently lower assembly costs without sacrificing reliability.

 

 

Features & Applications

Main applications

  • Automotive electronics
  • Micromobility inverters
  • Industrial electronics
  • Forklifts
  • Humanoid robots
     

Main features and benefits

  • High ripple current capability
  • Useful life of 2500 h at an ambient temperature of +125 °C
  • Vibration resistance up to 20 g, up to 60 g available upon request
  • PCB area/volume saving
  • RoHS-compatible

     

Glossary

  • g: Earth's gravitational acceleration (9.81 m/s²)


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media