TDK Electronics · TDK Europe

Multilayer ceramic chip capacitors

March 15, 2016

Expanded lineup of high voltage automotive MLCCs with world's widest capacitance range

 Teaser_LG_en
  • Capacitance range of 1 nF to 33 nF with a rated voltage of 1000 V
  • Available in both C0G and NP0 temperature characteristics to ensure smallest temperature-dependent capacitance drift
  • Qualified according to AEC-Q200

TDK Corporation has expanded its CGA lineup of high-voltage MLCCs for automotive applications. The new CGA6 and CGA9 series of MLCCs, which have a rated voltage of 1000 V, feature types with capacitances ranging from 1 nF to 33 nF, the world's widest range*. The MLCCs are available with both C0G and NP0 temperature characteristics. They thus feature a temperature coefficient of 0 ±30ppm/°C max. and temperature ranges of -55 °C to +125 °C and -55 °C to +150 °C, respectively. As a result, their capacitance drift over temperature is negligible. Moreover, the new capacitors exhibit nearly no drift over voltage and time, making them suitable for applications where high capacitance stability of the components is essential. The CGA6 and CGA9 MLCCs measure in with footprints of 3.2 mm x 2.5 mm (EIA 1210) and 5.7 mm x 5.0 mm (EIA 2220), respectively. Mass production began in March 2016.

Not only do the new MLCCs deliver an extremely constant capacitance under all conditions, their AC energy losses and heat generation are also extremely low. They are suited for use in the wireless charging units, DC-DC converters and onboard chargers in electric and plug-in hybrid vehicles, and wherever space savings and high performance are required.

Because the new products are qualified according to AEC-Q200 they are suitable for use in the engine compartments of automobiles and other automotive applications. Moreover, the MLCCs can be used in various other types of circuits in industrial equipment where high reliability is essential, for example in timer circuits, filter circuits, resonance and oscillation circuits, and snubber circuits.

* As of March 2016, according to TDK data

Main applications

  • Wireless charging units
  • DC-DC converters
  • Onboard chargers for electric and plug-in hybrid vehicles
  • High reliability applications in industrial equipment such as timer circuits, filter circuits, resonance and oscillation circuits, and snubber circuits

Main features and benefits

  • World's widest capacitance range of 1 nF to 33 nF for high-voltage automotive MLCCs
  • Rated voltage of 1000 V
  • C0G and NP0 temperature characteristics with a temperature coefficient 0 ±30 ppm/°C max. and temperature ranges of -55 °C to +125 °C and -55 °C to +150 °C, respectively

Key data

SeriesDimensions
[mm]
Temperature
characteristics
Rated voltage
[V]
Rated capacitance
[nF]
CGA6 (EIA 1210)3.2 x 2.5C0G*10001 to 22
CGA9 (EIA 2220)5.7 x 5.0C0G* / NP0**100010 to 33

** NP0: Temperature coefficient 0 ±30 ppm/°C max.;-55 °C to +150 °C


Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media