Inductors
December 8, 2016
SMT high-current chokes with a compact design
TDK Corporation has extended its portfolio of EPCOS ERU SMT power inductors with the ERU16 choke series that comprises ten different types. The inductance values of the new B82559*A016 series extend from 1.0 µH to 30 µH and their saturation currents range from 9.2 A DC to 37 A DC.
The outstanding feature of these new power inductors is their compact design: With a footprint of just 17.3 mm x 18.7 mm, they have low insertion heights of 7.55 mm (1.0 µH) to 10.95 mm (30 µH), depending on the type. This low-profile design is based on a flat rectangular helical winding technology which results in lower losses.
The DC resistances are between 1.05 mΩ and 15.35 mΩ. With the new ERU16 types TDK is expanding its broad spectrum of ERU SMT power inductors, which include the existing ERU13, ERU19, ERU20 and ERU25 series.
The new series of high-current chokes is designed for operating temperatures of between -40 °C and +150 °C. Its additional third soldering pad results in high mechanical stability on the PCB. They can be used as output and storage chokes in a wide variety of power supply topologies. These include point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies, solar converters and xEV applications. The components of the new series are RoHS-compatible and qualified to AEC-Q200.
Main applications
- Output and storage chokes for point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies, solar converters and xEV applications
Main features and benefits
- Compact dimensions thanks to flat rectangular helical winding
- High saturation currents of up to 37 A DC
- Low losses
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily