TDK Electronics · TDK Europe

Inductors

June 29, 2017

Robust 3D transponder coils with high sensitivity for automotive

 Teaser_LG_en

TDK Corporation presents a new series of 3D transponder coils with a high sensitivity level for passive entry passive start (PEPS) and other access systems. Measuring just 11.5 mm x 12.5 mm x 3.6 mm, the B82453C*A* series features six types of 3D transponder coils that offer sensitivity levels from 45 mV/µT to 83 mV/µT and inductance values from 4.75 mH to 13.2 mH. The center frequency is at 125 kHz. Thanks to the optimized core geometry of the new 3D transponder coils, their sensitivity levels are about 20 percent higher than that of predecessor or competitor components with comparable geometries and inductance values. This enables the wake-up function of PEPS in vehicles applications to be activated at greater distances.

The RoHS-compatible 3D transponder coils have a robust overmolded casing and the terminals of the windings are laser-welded. As a result, they feature very high mechanical stability, as is proven by the severe drop tests required for PEPS applications. Accordingly, the new transponder coils are qualified to AEC-Q200.

Main applications

  • Passive entry passive start (PEPS) systems and other access systems

Main features and benefits

  • High sensitivity
  • Compact dimensions of just 11.5 mm x 12.5 mm x 3.6 mm
  • Very high mechanical stability
  • Qualified to AEC-Q200

Key data

Ordering code AxisL
[mH] 3%
Q (typ.)
-10% /+15 %
S (typ.)
[mV/µT]
fres,min.
[kHz]
RDC max.
[Ω]
B82453C0300A000X4.7523.56060080
Y4.7523.55760080
Z5.8519.054400165
B82453C0203A000X4.7523.56060080
Y4.7524.55760080
Z7.2019.550400165
B82453C0275A000X7.2023.58040095
Y7.2024.575420100
Z7.2019.550400165
B82453C0285A000X6.3023.57544090
Y6.3024.57046090
Z9.0019.563360190
B82453C0301A000X6.3023.57544090
Y6.3024.57046090
Z11.0019.573330220
B82453C0270A000X6.7523.57743092
Y6.7524.57345095
Z13.2019.583300250


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily