TDK Electronics · TDK Europe

Film capacitors

November 8, 2016

MKP types for up to 125 °C

 Teaser_LG_en

TDK Corporation presents a new series of EPCOS MKP (metallized polypropylene) film capacitors for DC link and DC filter applications. The outstanding feature of these components is their high permissible operating temperature of 125 °C. The capacitors are offered with rated voltages of 630 V DC, 700 V DC and 840 V DC in a broad range of capacitances from 1 µF to 50 µF.

The lead spacing of the new DC link capacitors with the ordering codes of B32774P* to B32778P* may be 27.5 mm, 37.5 mm or 52.5 mm. In order to achieve high mechanical stability on the PCB, 4-pin versions are offered for the two larger lead spacings, and types with a lead spacing of 27.5 mm are available with a wire diameter 1 mm. Both the enclosure and the casting compound comply with flame retardant category UL 94 V-0. The RoHS-compatible capacitors offer high current capabilities of up to 23.5 ARMS.

With their low ESL and ESR values, the new EPCOS capacitors are suitable for inverters and power supplies in industrial electronics or for DC-DC converters in automotive electronics.

Main applications

  • Inverters
  • Power supply units
  • DC-DC converters and compressors for automotive electronics

Main features and benefits

  • High permissible operating temperature of up to 125 °C
  • Broad range of capacitance values from 1 µF to 50 µF
  • High pulse strength of up to 23.5 ARMS


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media