Ferrites
November 21, 2017
Low losses at high frequencies
TDK Corporation presents the new MnZn-based PC200 ferrite material, which is characterized by low losses at high frequencies. It was developed specifically for power supplies and frequency converters that operate with fast-switching power semiconductors on a GaN basis. The new material is optimized for a frequency range from 700 kHz to 4 MHz. Its maximum transmissible power is reached at a switching frequency of 1.8 MHz to 2 MHz and an operating temperature of 100 °C. The ferrite material’s Curie temperature is in excess of 250 °C.
The PC200 ferrite material is particularly suitable for transformers based on ring core or planar topologies. The new material is available in ER, EFD, ELP, EQ, I and RM cores. The outstanding properties of this material will enable considerably more compact power supplies to be designed in future. At the same time, its efficiency is improved due to the low losses of the ferrite material, which is why the use of PC200 contributes to significantly greater energy savings.
Main applications
- Transformers in power supplies and converters that operate with fast-switching power semiconductors
on a GaN basis
Main features and benefits
- Low power dissipation in the frequency range from 700 kHz to 4 MHz; maximum transmissible power
at 1.8 MHz to 2 MHz
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily