Protection devices
November 14, 2019
Compact, high-performance disk varistors
TDK Corporation (TSE:6762) presents the EPCOS Compact S14 AdvanceD-MP series of metal oxide disk varistors that feature smaller dimensions with the same excellent performance as comparable S14 AdvanceD-MP types. The disk diameters of the new B72214P2* varistors range from 13 mm to 14 mm, a reduction of approximately 3 mm. Like their current S14 counterparts, these components offer a maximum surge current capability of 6 kA at 8/20 µs according to IEC 62368-1. The Compact S14 series covers a wide operating voltage range from 130 to 460 VRMS. The multiple pulse varistors are designed to be used in power supplies as the primary protection against low-level repetitive surge currents. Their optimized design results in an improved derating performance over time. All types have UL, CSA, VDE and IEC approval.
Thanks to their compact dimensions and outstanding electrical characteristics, the Compact S14 varistors help design engineers reduce the size of their products and are suitable for a wide range of applications. These include switch-mode power supplies, drivers for LED lighting, home appliances and smart meters.
Main applications
- Primary protection against low-level repetitive surge currents
- Switch-mode power supplies, drivers for LED lighting, home appliances and smart meters
Main features and benefits
- Compact disk diameters of 13 mm to 14 mm
- Surge current capability of 6 kA at 8/20 µs
- Multiple pulse capability against low-level repetitive surge currents
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily