Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Medica 2019

November 7, 2019

Innovation for healthcare and medical

[---Image_alt---] Logo Medica en
  • November 18 to 21, 2019
  • Monday to Thursday: 10:00 to 18:00
  • Duesseldorf Exhibition Center
    Am Staad, 40474 Duesseldorf, Germany
  • Hall 9, TDK Stand C42

Welcome to TDK at Medica 2019, the world’s largest event for the medical sector. TDK is presenting its broad portfolio of components, sensors and healthcare products. Convince yourself about the innovative EPCOS products. We’re looking forward to your visit!

Product highlights

PowerHap – Unprecedented haptic feedback

[---Image_alt---] Powerhap en

Compared to conventional technologies, the PowerHap™ offers an unprecedented haptic feedback with very high forces of up to 50 N and a wide variety of waveforms. Four square designs with edge lengths from 9 to 26 mm and insertion heights of only 1.1 to 2.3 mm are available. These actuators can be installed directly under flat surfaces. As a result, PowerHap enables a high degree of water- or dustproofing, which is required in applications with high hygienic requirements such as medical equipment. The portfolio is supplemented by four slim designs for lateral mounting.

Further Informationkeyboard_arrow_right

Piezobrush – simple generation of cold plasma 

[---Image_alt---] Piezobrush en

Piezobrush® is based on TDK CeraPlas™, a cold plasma generator. The battery-powered handset is able to ionize different gases – including air – under normal pressure. Because the temperature remains below 50 °C, heat-sensitive materials can be treated with plasma.

In medical and hospital technology, the device can be used to treat wounds or to clean devices. Another field of application is the activation of surfaces, such as dental implants. In addition, unpleasant odors can be eliminated.

Further Information keyboard_arrow_right

Silmee – Versatile activity tracker

[---Image_alt---] Silmee en

The Silmee™ W11 is a waterproof wristband activity tracker, which can be operated for up to two weeks on a single battery charge. A wide variety of data can be recorded. These include, for example, number of steps, distance and calories consumed. In addition, it can track sleep duration and states are recorded. All data is displayed in an easy-to-understand form and can be transferred to smartphones via a special app.

Further Information keyboard_arrow_right

Biomagnetic sensors

[---Image_alt---] Biomagnetic Sensors en

Thanks to its leading expertise in the development of magnetic compo-nents, TDK has succeeded in developing special biomagnetic sensors. They feature an extremely high sensitivity to changes in magnetic field strengths. They are thus able to detect even the very weak magnetic fields of muscles and can be used, for example, for the non-invasive monitoring of cardiac activity.

Further Information keyboard_arrow_right