Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC components

March 20, 2015

Eliminating earth leakage currents and significantly improving EMC

[---Image_alt---] Teaser_LG_en

In converter-based drive systems, the individual components cause earth leakage currents, the aggregate of which can trip the RCD. With the LeaXield™ EMC add-on module, TDK presents a totally new kind of solution, which not only eliminates earth leakage currents, but also improves the EMC performance of the system.

In industrial installations as well as in building management applications variable speed drives are used for a variety of tasks and, as a rule, they are fed from three-phase power grids. A complete drive system consists of an EMC input filter, the frequency converter and the motor.

An equally important component that is often neglected when considering the system is the shielded cable between converter and motor, which can often exceed 200 meters in length. For safety reasons, the drive systems are connected to the grid via residual current devices (RCDs).

A significant problem of converter-based drives is the generation of earth leakage currents during operation due to parasitic capacitive coupling. These currents depend not only on the system topology, but also on the switching slew rate, frequency and amplitude. Under unfavorable conditions, the aggregate of the earth leakage currents can exceed the RCD tripping threshold (Figure 1).

[---Image_alt---] Figure1_en
Figure 1:

Tripping of the RCD:
Under unfavorable circumstances, the aggregate of all earth leakage currents can be so great that the residual current device (RCD) trips. This frequently occurs if the motor cables are particularly long.

Standard RCDs, for example, have a tripping threshold of 30 mA for currents in the frequency range up to 100 Hz, rising to 300 mA for currents with frequencies in excess of 1000 Hz. Particularly long motor cables can result in the 300 mA threshold being exceeded (Figure 2). This results in an unintentional shutdown of the system which, in industrial plants, can cause expensive production downtimes.

[---Image_alt---] Figure2_en
Figure 2:

Frequency and amplitude spectrum of the earth leakage currents:
Long motor cables cause high earth leakage currents in the frequency range above 1000 Hz which can trip the RCD.

Until now, there have been two possible ways of preventing excessive earth leakage currents from tripping the RCD:

  • Extensive EMC filtering
    By using larger (often over-dimensioned) filters it is possible to reduce, in particular, the high-frequency earth leakage currents. For example, more effective EMC input filters can be used in combination with additional output filters, albeit at a comparably greater expense. A further drawback is the problem of space that arises especially when larger, additional filters are retrofitted.
  • RCDs with a higher tripping threshold
    This approach is associated with considerable risks, as the higher earth leakage currents can cause the maximum permissible touch voltage of 50 V AC to be exceeded. There is also the risk of damage to system components.

Both methods are therefore unsatisfactory and clearly inferior to a solution with LeaXield.

LeaXield sets the benchmark in the elimination of earth leakage currents

The LeaXield module was developed to eliminate earth leakage currents and is connected between the RCD and the EMC input filter.

[---Image_alt---] Figure3_en
Figure 3:

Circuit diagram of LeaXield:
The amplifier feeds currents to the phases, whose phase angle is offset by 180 ° to the original earth leakage currents. The power supply unit (PSU) of the amplifier is operated directly from the three phases, so no additional power supply is necessary.

The functional principle of LeaXield is shown in Figure 3. A current transformer is located on the load side, i.e. at the connections to the EMC filter. This detects the currents of the three phases and determines the earth leakage currents from the corresponding differences between the phases. This information is fed to an amplifier which feeds currents via a network of capacitors to the three phases that are offset by 180 ° from the original earth leakage currents and have the same amplitude. In this way, the original earth leakage currents are eliminated (Figure 4). LeaXield can compensate earth leakage currents of up to 1000 mA.

[---Image_alt---] Figure4_en
Figure 4:

Elimination of earth leakage currents by LeaXield:
Obvious improvement: The high earth leakage currents (left) are almost completely eliminated by LeaXield (right), thereby preventing the RCD from tripping.

Clear improvement of the EMC

[---Image_alt---] Product_en

The reduction of the common-mode currents with the aid of LeaXield has yet another positive effect: Conductive EMC which, as a rule, must be maintained in the frequency range between 150 kHz and 30 MHz, can be improved significantly in the range up to 500 kHz. Under typical test conditions LeaXield was thus able to improve the EMC performance of a converter-based system from category C2 to category C1 according to EN 61800-3.

LeaXield is especially effective in the range below 150 kHz, achieving attenuation of up to 30 dB at 4 kHz, up to 40 dB at 10 kHz, and up to 15 dB at 150 kHz. This benefit is particularly useful in new installations, as the additional interference suppression by LeaXield permits the use of more economical EMC filters.

Due to the compact dimensions of just 258 mm x 80 mm x 100 mm LeaXield is also ideal for retrofitting. It can be easily installed into existing systems. like an EMC filter.

Table: Key data for the LeaXield
Cable-to-cable voltageup to 520 V AC
Maximum load current150 A
Frequency50/60 Hz
Maximum earth leakage current compensation1000 mA
Maximum common-mode attenuation40 dB (10 kHz)
Dimensions258 mm x 80 mm x 100 mm