TDK Electronics · TDK Europe

April 3, 2017

TDK Europe GmbH: Ludger Trockel new President of TDK Europe

TDK Corporation announces that effective April 1, 2017, Ludger Trockel (53) has been named President of TDK Europe GmbH, the company's European sales organization. He thus succeeds Rudolf Strasser (64), who has retired on March 31, 2017.

TDK Europe’s management team also includes Andreas Keller (47) and Josef Vissing (53). Keller, Senior Executive Vice President, will serve as the TDK Europe Managing Director alongside Trockel. Vissing, Executive Vice President, will serve as Deputy Head of Sales.

The three are in full agreement: “TDK Europe’s already established set-up enables us to offer the best support for our European customers with a unique product portfolio centered on TDK’s three key markets, Automotive, Industrial & Energy and Communications. We aim to continue to grow the business together with our customers and support the growth strategies of TDK Corporation, among others, by promoting our expanded product range for sensors.” 

 Bild_Trockel_im_Text_en

Ludger Trockel
President TDK Europe GmbH

Ludger Trockel has held a number of sales positions at TDK since he joined the company in 1990 with a Diplom degree in electrical engineering. Since then, Trockel has acquired many years of business experience, among others as Head of Sales Nordic for the then TDK Electronics Europe with a focus on the telecommunication business beginning in 1996. In 2006 he was named TDK Electronics Europe’s Vice President Automotive and in this capacity has been responsible for the company's business with OEM and Tier 1 customers. In 2014 he went to Tokyo, where he served as Deputy General Manager of Automotive Group of TDK Corporation's Electronic Components Sales & Marketing Group, a position he continues to hold.

Broad portfolio of products from a single source with an extensive sales network

TDK Europe was established in February 2015. The sales activities span both the entire spectrum of passive TDK and EPCOS components, modules and systems and all the company's business with TDK magnets, wireless charging components and other TDK components and systems.

TDK Europe is headquartered in Munich, employs 390 people and operates an extensive sales network with 17 sales offices in Europe 1. The company’s sales activities in Germany are conducted not only from Munich, but also from offices in Düsseldorf, Erlangen and Leonberg near Stuttgart.

1 Germany: Munich, Düsseldorf, Erlangen, Leonberg/Stuttgart; Austria: Vienna; CIS (including Russia): Moscow; Czech Republic: Prague; Finland: Espoo; France: Pantin/Paris; Hungary: Budapest; Italy: Milan; Poland: Warsaw; Spain: Barcelona, Getafe/Madrid; Sweden: Kista; Turkey: Istanbul; UK & Ireland: Bracknell



About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* which are marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2016, TDK posted total sales of USD 10.2 billion and employed about 92,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components and modules, piezo and protection components, and sensors.



Media contact

Frank TRAMPNAU
TDK Europe
Düsseldorf, Germany
+49 211 9077 127
Frank.Trampnau(at)tdk.com



Media Contact

Ralf Higgelke TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Stella Suen TDK Electronics Hong Kong Limited Phone +852 3669-8224 Get in contact
Vincent Gaff Tronic's Microsystems SA Phone +33 4 76 97 29 60 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media