TDK TDK Electronics · TDK Europe

September 8, 2020

Power capacitors: Rugged three-phase AC-filter capacitors

[---Image_alt---] Bild_Teaser_en

TDK Corporation (TSE:6762) presents two new series of EPCOS power capacitors for AC filtering in three-phase delta connection applications. The B32375* series is designed for the low to medium power range and covers a capacitance spectrum from 3 x 5 µF to 3 x 50 µF with rated voltages from 250 VRMS to 600 VRMS. The can diameters are 50 mm or 63.5 mm and the heights vary between 128 mm and 275 mm depending on capacity and voltage. These capacitors have faston terminals for easy installation.

The B32376* series is designed for high power with a capacitance range from 3 x 10 µF to 3 x 400 µF with rated voltages from 250 VRMS to 1000 VRMS. The can diameters are 116 mm or 136 mm and the heights are between 200 mm and 275 mm. These capacitors have screw terminal M10 for safety installation. The capacitors in this series are also available in versions with a vibration resistance of 20 g.

A key feature of the new capacitors compared with predecessor types is an improved safety device in accordance with IEC-61071, which eliminates the need for soldering. This results in a long service life of up to 100,000 hours at a continuous hot-spot operating temperature of 85 °C and 200,000 hours at 70 °C.

The main areas of application are input and output filters of high-performance converters, for example in traction applications or in the field of renewable energy.

Main applications

  • Input and output filters of high-performance converters 
  • Renewable energy systems 
  • Traction applications

Main features and benefits

  • Wide capacitance range from 3 x 5 µF to 3 x 400 µF
  • Nominal voltages up to 1000 VRMS
  • Long service life of 100,000 hours

Further information on the products can be found at 
www.tdk-electronics.tdk.com/en/530190/products/product-catalog/power-capacitors/power-capacitors keyboard_arrow_right

 

 

About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2020, TDK posted total sales of USD 12.5 billion and employed about 107,000 people worldwide.