TDK Electronics · TDK Europe

October 18, 2018

NTC thermistors: Robust temperature sensor for up to 300 °C

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the K525, a new EPCOS NTC temperature sensor that is designed for the extended measuring range from -10 °C up to +300 °C. Thanks to its ceramic sleeve that is filled with a ceramic, the sensor is suitable for applications under harsh operating conditions and is resistant to aggressive media such as acids and bases. The response time is only 1.2 s, allowing measurements to be made even with fast temperature changes. The resistance at 25 °C is about 48.5 kΩ, at 100 °C about 3.3 kΩ, and the B value (20/100) is nearly 4000 K.

Electrically, the sensor is designed for a high level of safety and passes a high-voltage test at 4 kV AC that results in a maximum leakage current of just 0.1 mA. Thanks to the combination of its wide measuring range and a rugged ceramic enclosure, the new sensor is suitable for a wide variety of applications in industrial and automotive electronics. Furthermore, it can also be used in household appliances.

Main applications

  • Industrial and automotive electronics
  • Household appliances

Main features and benefits

  • Wide measurement range from -10 °C to +300 °C
  • Robust ceramic encapsulation and therefore resistant to aggressive media such as acids and bases
  • High voltage strength of 4 kV AC

For further information contact our Sales department at www.tdk-electronics.tdk.com/inquiry

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.