TDK Electronics · TDK Europe

April 12, 2018

NTC thermistors: New data book for NTC thermistors

 Bild_Teaser_en

TDK Corporation presents the completely revised data book for EPCOS NTC thermistors. Product highlights include NTC elements for measuring temperatures of up to 650 °C. They are suitable for use in combustion engines, for example, where they help to improve the combustion control for minimal environmental impact. They can be used in applications such as self-cleaning pyrolytic ovens as well. Also featured is the S860 series of bondable NTC chip thermistors, which can be embedded in IGBT modules and other power semiconductors for temperature-monitoring purposes. Other highlights include SMD NTC thermistors with very tight-tolerance R and B values.

In addition, the data book presents a wide range of leaded NTC thermistors for automotive and industrial electronics, as well as specially assembled types for household appliances. Detailed technical descriptions and circuit examples complete the reference tool.

The 260-page data book is available in English and can be ordered at www.epcos.com/db_ntc_thermistors under ordering code EPC:69016-7600.

Further information on the products can be found under
 www.epcos.com/ntc
 www.epcos.com/ntc_systems
 www.epcos.com/ntc_smd

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.