July 23, 2015
NTC sensor elements: Temperature measurement up to 650 °C
- High precision
- Robust design thanks to glass encapsulation
- Qualified to AEC-Q200
TDK Corporation presents a new EPCOS NTC sensor element designed for measuring temperatures up to 650 °C. It is based on a high-temperature ceramic sensor element that is connected to a metallized aluminum oxide rod and then glass-encapsulated. The sensor element offers high-precision measurement with a temperature tolerance of about ±1 K at 200 °C. The component obtains its particular ruggedness from the glass encapsulation. The new sensor is available optionally with wires welded to the aluminum-oxide rod. The component is 16 mm long and the glass encapsulation has a diameter of 2 mm.
The high-temperature sensor is qualified to AEC-Q200 and designed for use in especially demanding automotive electronics applications, for example, in exhaust gas recirculation systems. These are used mainly on diesel engines to reduce excess oxygen in the combustion gas and thereby minimize the formation of nitrogen oxides at high combustion temperatures. In the recirculation systems the NTC sensors measure the temperature of the exhaust gas and thus help to protect the engine against overheating – in particular, the cylinder head and valve seats.
In e-mobility applications the new sensors are able to monitor the temperature of fuel cells that are used in electric vehicle drive systems for the direct generation of electrical energy from hydrogen. Applications can also be found in household appliances, for example in self-cleaning ovens that operate on the pyrolytic principle. These work by heating the oven interior to a temperature of about 500 °C which breaks down the long-chain molecules of the food residues and reduces them largely to gas and ash. The necessary temperature is regulated and stabilized by the NTC sensors.
Main applications
- Automotive electronics: Temperature measurement in exhaust gas recirculation systems and fuel cells in EV drives
- Regulation of self-cleaning pyrolytic ovens
Main features and benefits
- High precision
- Robust design thanks to glass encapsulation
- Qualified to AEC-Q200
Further information on the products can be obtained from Sales at www.epcos.com/inquiry
About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2015, TDK posted total sales of USD 9.0 billion and employed about 88,000 people worldwide.
* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.