TDK Electronics · TDK Europe

January 16, 2014

EMC components: Broad range of motor chokes up to 1500 A

 Bild_Teaser_en

TDK Corporation presents a new series of EPCOS motor chokes for the output side of frequency converters. These components, also known as dv/dt chokes, are designed for a rated voltage of 520 V AC. Their current capabilities range from 8 A to 1500 A, depending on the type. The new B86301U* series is suitable for motor cables with a length of up to about 100 m at motor frequencies of 0 Hz to 400 Hz. The smaller types are designed for a maximum switching frequency of 16 kHz, whereas this drops to 2.5 kHz for types with current capabilities exceeding 500 A. The design of the chokes corresponds to the IEC 60076-6 standard. All types of the new series are manufactured with the UL-approved T-EIS-CF1 electrical insulation system.

Motor chokes are longitudinal chokes, through which the total motor current flows. Their inductance flattens the steep current and voltage edges at the output of the frequency converter so that the parasitic capacitances of the connected motor cables are less strongly charged and discharged. Motor chokes are used mainly to protect the motor windings from voltage peaks.

Main applications

  • Frequency converters for drives
  • Suitable for motor leads up to about 100 m

Main features and benefits

  • Broad range of current capabilities from 8 to 1500 A
  • Rated voltage of 520 V AC

For further information on the products contact Sales at www.epcos.com/inquiry

Please forward reader inquiries to marketing.communications(at)epcos.com

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* which are marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2013, TDK posted total sales of USD 9.1 billion and employed about 80,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media