TDK Electronics · TDK Europe

Corporate

February 14, 2025

TDK named climate leader on CDP’s annual ‘A-List’ for climate change and water security

 Bild_Teaser_grau_en
  • TDK achieved its first “A” rank for climate change

  • TDK also achieved an “A” rank for water security, marking the company’s first time to receive a “Double A” ranking

TDK Corporation (TSE:6762) has been recognized for its leadership in corporate transparency and performance on climate change and water security initiatives by the global environmental non-profit organization CDP, securing a place on its annual ‘A-List’. This is the first time that TDK achieved an “A” rank for climate change, and for five consecutive years for water security.

CDP is a global non-profit organization that runs the global disclosure system for investors, companies, cities, states, and regions to manage their environmental impacts. CDP holds the largest environmental database in the world, and the scores are widely used to drive investment and procurement decisions towards a zero carbon, sustainable, and resilient economy. In 2024, over 700 financial institutions with over $142 trillion in assets requested companies to disclose data on environmental impacts, risks, and opportunities through CDP’s platform. A record-breaking 24,800 companies responded. 

A detailed and independent methodology is used by CDP to assess these companies, and the best companies are recognized on the “A-List” each year.

TDK is committed to pioneering rapid and effective environmental activities that consider climate change and water security, with the aim of passing on a healthier global environment to future generations. The disclosure of these activities is crucial for ensuring transparency in our environmental impact and sustainability efforts. In the field of climate change, we have set a long-term goal of net zero CO2 emissions by 2050, and we have obtained SBTi certification for our targets up to fiscal 2030 for promoting this goal. We appreciate that this achievement is a recognition of these activities.

Moving forward, we will continue to focus on addressing social issues through our business activities, guided by our corporate philosophy. We are dedicated to contributing to a sustainable future, as outlined in our long-term vision, "TDK Transformation."in.

You can download this text and associated images from https://www.tdk.com/en/news_center/press/20250214_01.html 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 

Über CDP

CDP ist eine globale Non-Profit-Organisation, die ein weltweites System zur Offenlegung von Umweltinformationen für Unternehmen, Städte, Länder und Regionen betreibt. CDP wurde im Jahr 2000 gegründet und arbeitet mit mehr als 700 Finanzinstituten mit einem Vermögen von über 142 Billionen US-Dollar zusammen. CDP war Vorreiter bei der Nutzung der Kapitalmärkte und des Beschaffungswesens von Unternehmen, um diese dazu zu motivieren, ihre Umweltauswirkungen offenzulegen und den Ausstoß von Treibhausgasen zu reduzieren, Wasserressourcen zu schützen und Wälder zu erhalten. Im Jahr 2023 legten über 24.000 Organisationen weltweit Daten bei CDP offen, darunter mehr als 23.000 Unternehmen – darunter börsennotierte Unternehmen, die zwei Drittel der globalen Marktkapitalisierung ausmachen – und über 1.100 Städte, Länder und Regionen. CDP ist vollständig auf die TCFD abgestimmt und verfügt über die größte Umweltdatenbank der Welt. Die CDP-Bewertungen werden häufig verwendet, um Investitions- und Beschaffungsentscheidungen in Richtung einer kohlenstofffreien, nachhaltigen und widerstandsfähigen Wirtschaft zu lenken. CDP ist Gründungsmitglied der Initiative „Science Based Targets“, der „We Mean Business Coalition“, der „Investor Agenda“ und der Initiative „Net Zero Asset Managers“. Besuchen Sie www.cdp.net oder folgen Sie uns auf @CDP, um mehr zu erfahren.


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media