TDK TDK Electronics · TDK Europe

February 27, 2020

Capacitors: New Data Book for aluminum electrolytic capacitors

[---Image_alt---] Bild_Teaser_en

TDK Corporation presents the fully revised Data Book for aluminum electrolytic capacitors with screw terminal, snap-in, axial and single-ended design. In addition to proven products the book also contains many innovations, such as the screw terminal types of the B43707* and B43727* series. These have rated voltages of 400 V DC or 450 V DC and cover a capacitance range from 1800 μF to 18,000 μF. The series is characterized by its high CV product and in dependence from the capacitance value due to its compact dimensions ranging from just 51.6 x 80.7 mm to 76.9 x 220.7 mm (D x H).

For the first time, the Data Book includes the hybrid polymer types. These are the first in the world to be manufactured in an axial design and they cover a voltage range from 25 V DC to 35 V DC at capacitances of up to 2200 μF. The great advantage of hybrid polymer technology is in its extremely low ESR values, enabling a very high ripple current capability to be achieved.

Furthermore, the new Data Book offers detailed technical descriptions. These provide development engineers with comprehensive and up-to-date reference work, offering effective support in the selection of the appropriate aluminum electrolytic capacitors. The book contains 696 pages, is available in English, and can be ordered by quoting EPC:27032-7600 from www.tdk-electronics.tdk.com/en/db_aluelco.  

You can find further information on the products at www.tdk-electronics.tdk.com/en/al_caps.



About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.