TDK Electronics · TDK Europe

Motor run and start capacitors

Get data sheets and search

PDF Rated voltage (V AC) Safety class to IEC 60252–1 Approval Safety class to UL 810 with UL recognition Life expectancy to IEC 60252–1 (h) Type
250, 400 S0 UL,  VDE construction only 10000 B32329B/C
250 - 480 S0 VDE --- 3000, 10000 B32328A
250, 400 S0 UL,  VDE construction only 10000 B32321B/C,  B32323B/C
250 - 480 S0 VDE --- 3000, 10000 B32320B/C,  B32322B/C
400 / 450 S3 UL,  VDE component 30000 B32356B
400 / 450 S3 UL,  VDE component 30000 B32355A
400 / 450 S3 UL,  VDE component 30000 B32350A,  B32352A
400 S3 VDE component 10000 B32355C
450 S2 UL,  VDE component 30000 B33335B6
450 S2 UL,  VDE component 30000 B33331B6
450 S2 UL,  VDE component 10000 B33331I6
450 S2 TÜV,  UL component 10000 B32335I6
450 S2 CQC,  TÜV,  UL,  VDE component 30000 B32333I6
450 S2 CQC,  TÜV,  UL,  VDE component 30000 B32330I6

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and Maintenance Instructions
  • Safety Recommendations (ZVEI)
  • Application Note LCap

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.