TDK Electronics · TDK Europe

Capacitors for RFI filtering smoothing, general purpose

Get data sheets and search

PDF Rated voltage (V DC) Capacitance (µF) Dielectric/Style Temperature, max., (°C) AEC–Q200 Type STYLE
50 - 630 0.001 - 220 Polyester +125 Yes B3252*C/D/E/N/Q/R/T MKT
63 - 1000 0.001 - 33 Polyester +125 --- B3256*H/J/T MKT
100 - 630 0.1 - 10 Polyester +125 --- B3259*C MKT
160 - 1000 0.001 - 0.22 Polypropylene +105 --- B3262*A/J MKP
250 0.68 - 2.2 Polyester +125 --- B3257*A MKT

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.